StarTech.com

1U 60x10mm Socket 7/370 CPU Cooler Fan w/ Copper Heatsink & TX3

Add a copper heatsink cooler for a Socket 7/370 CPU for a 1U server

Product ID: FAN3701U

19,99 € EUR exc VAT
23,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Fan Bearing Type Ball Bearing
Fan Dimensions (Number / Dimensions) 60 x 60 x 10mm (2.36 x 2.36 x 0.39in)
Fans 1 - 60 mm
Heatsink Dimensions 64 x 63 x 10mm (2.52 x 2.48 x 0.39in)
Heatsink Type Copper
Performance
Air Flow Rate 13.48 CFM
Fan RPM 5000
Noise Level 31 dBA
Thermal Resistance 0.554゚C/W
Connector(s)
Connector Type(s) 1 - Fan (3 pin, TX3) Female
Power
Input Voltage 12V DC
Power Consumption (In Watts) 2.64 W
Physical Characteristics
Color Black
Material Plastic
Weight of Product 199 g [7 oz]
Packaging Information
Package Height 14.6 cm [5.7 in]
Package Length 10 cm [3.9 in]
Package Width 30 mm [1.2 in]
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 1 - 6cm Copper CPU Fan for 1U Servers
1 - Packet of Thermal Compound

Certifications