StarTech.com

USB 3.0 SATA III Hard Drive Docking Station SSD / HDD with integrated Fast Charge USB Hub and UASP support for SATA 6 Gbps - Black

Dock your 2.5” or 3.5” SATA SSDs/HDDs and add USB Fast Charge Capacity in a stylish black docking station

Product ID: SDOCKU33HB

  • Supports 2.5in and 3.5in form factor SATA hard drives (HDD) and solid state drives (SSD)
  • UASP Compliant
  • Built-in USB 3.0 Hub with Fast Charging Port
View More
  • Configurable power management
  • SuperSpeed USB 3.0 compliant host interface, with up to 5 Gbps of data bandwidth
  • Stylish full black design with silver trim
  • Compatible with SATA revision I/II/III (1.5/3.0/6.0 Gbps) drives
  • Plug-and-Play and Hot-Swap compatible
96,99 € EUR exc VAT
115,42 € EUR inc VAT

Overview

The SDOCKU33HB USB 3.0 hard drive dock with Fast Charge USB hub lets you easily connect and swap 2.5in or 3.5in SATA III hard drives (HDD) and solid state drives (SSD) through an available USB port. The enclosure supports UASP and delivers optimal performance with a USB 3.0 connection, but is also backward compatible with USB 2.0/1.1 host connections.

The Hard Drive Dock features a built-in 3-port USB 3.0 Hub that enables you to connect up to 3 additional USB 3.0 devices to your computer through the same USB connection. One of the ports on the hub also has Fast Charging capabilities, that charges iPad’s and other mobile devices as effectively as through a wall plug. This Fast Charge Port has been specially designed for compatibility with a wide range of tablets and smartphones.

Enhanced with UASP, the dock supports up to 70% faster performance than conventional USB 3.0 when paired with a UASP-enabled host controller. Using a more efficient protocol than the traditional USB BOT (Bulk-Only Transport), UASP reduces latency, significantly increasing transfer speeds to utilize the full potential of your SATA III hard drives.  See our UASP testing results below for further details.

With support for SATA I/II/III, large capacity drives (tested up to 4TB), and 2.5in or 3.5in hard drives this HDD/SSD docking station is compatible with virtually any SATA hard drive, and greatly increases the storage/backup capabilities of your computer. Plus, configurable power management reduces energy consumption, and extends the life of your drives by avoiding unnecessary access.

Extend the value of this hard drive docking station further with the addition of our SATA to IDE Hard Drive Adapter (SAT2IDEADP), allowing easy insertion of any 2.5 or 3.5in. IDE hard drive into a SATA hard drive dock.

To ensure compatibility with your computer system, the SDOCKU33HB supports all of the leading operating systems, including: Microsoft Windows® (8/7/Vista/XP/Server 2008/Server 2003), Apple® OSX (10.9/10.8/10.7/10.6), Linux, and Google Chrome OS™.

The SDOCKU33HB is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Improved Performance with UASP

UASP is supported in Windows 8, Mac OSX (10.8 or above), and Linux. In testing UASP performs with a 70% faster read speed and 40% faster write speed over traditional USB 3.0 at peak performance.

UASP Speed Diagram

At the same peak in testing UASP also shows an 80% reduction in required processor resources.

UASP Speed Diagram

Testing results were obtained using an Intel® Ivy Bridge system, a UASP enabled StarTech.com Enclosure, and a SATA III solid state drive.

The StarTech.com Advantage

  • Charge your iPad and other mobile device faster than standard USB 3.0, with Fast Charge Port specially designed for compatibility with a wide range of tablets and smartphones
  • Save time, with file transfers up to 70% faster than traditional USB 3.0 when used with a UASP-supported host
  • Hassle-free access to drive data, with hot swappable top slot-loading dock design that supports both 2.5in and 3.5in HDD/SSDs

Applications

Data recovery specialists who need quick access to drives to recover/retrieve data

Technicians who regularly test or benchmark different hard drives and need to swap between them

Backup data quickly to an external data archiving

IT professional that need to charge tablets and Smart phone devices

System administrators who need quick access to drives for imaging

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID VIA/VLI - VL812
ASMedia - ASM1053 - 6G
Compatible Drive Types SATA
Drive Installation Removable
Drive Size 2.5in & 3.5in
Fan(s) No
Interface USB 3.0
Number of Drives 1
Performance
Max Drive Capacity Currently tested with up to 4TB 7200 RPM 3.5" hard drives and 1TB 7200 RPM 2.5" hard drives
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB Type-B (9 pin) USB 3.0 Female
Other Interface(s) 1 - USB 3.0 A (Fast-Charge, 9 pin, SuperSpeed) Female
2 - USB Type-A (9 pin) USB 3.0 Female
Software
Microsoft WHQL Certified Yes
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Note: Certain devices may not support charging and syncing simultaneously. In these instances disconnect the device, and set the charge only switch to “on”, then reconnect the device.
Indicators
LED Indicators 1 - Power/Activity
Power
Center Tip Polarity Positive
Input Current 1A
Input Voltage 100 ~ 240 AC
Output Current 3A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 36
Power Source AC Adapter Included
Environmental
Humidity 20%RH ~ 80%RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 50°C (-4°F to 122°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum and Plastic
Product Height 55 mm [2.2 in]
Product Length 130 mm [5.1 in]
Product Weight 350 g [12.4 oz]
Product Width 72 mm [2.8 in]
Packaging Information
Shipping (Package) Weight 0.6 kg [1.4 lb]
What's in the Box
Included in Package 1 - HDD Dock
1 - USB 3.0 Cable (1m)
1 - Universal power adapter: comes ready for NA/EU/UK only when you buy in NA/EU/UK; comes ready for Australia and New Zealand only when you buy in Australia and New Zealand
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.0 SATA Hard Drive Docking Station SSD / HDD with integrated Fast Charge USB Hub and UASP For SATA 6 Gbps - White
SDOCKU33HW
USB 3.0 SATA Hard Drive Docking Station SSD / HDD with integrated Fast Charge USB Hub and UASP For SATA 6 Gbps - White

Dock your 2.5” or 3.5” SATA SSDs/HDDs and add USB Fast Charge Capacity in a stylish white docking station

70,99 € exc VAT
84,48 € inc VAT
USB 3.0 Dual SATA Hard Drive Docking Station with integrated Fast Charge USB Hub UASP support and Fan - White
SDOCK2U33HFW
USB 3.0 Dual SATA Hard Drive Docking Station with integrated Fast Charge USB Hub UASP support and Fan - White

Dock up to two 2.5” or 3.5” SATA SSDs/HDDs in a stylish white docking station with an integrated 2-port USB 3.0 hub

107,99 € exc VAT
128,51 € inc VAT
4 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card Adapter with UASP -  SATA Power
PEXUSB3S4V
4 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card Adapter with UASP - SATA Power

Add 4 external USB 3.0 ports to a low profile or standard computer, through PCI Express

58,99 € exc VAT
70,20 € inc VAT
2 Port SuperSpeed Mini PCI Express USB 3.0 Adapter Card w/ Bracket Kit and UASP Support
MPEXUSB3S22B
2 Port SuperSpeed Mini PCI Express USB 3.0 Adapter Card w/ Bracket Kit and UASP Support

Add two USB 3.0 ports through a Mini PCI Express slot

70,99 € exc VAT
84,48 € inc VAT
USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD
SATDOCKU3S
USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD

Enable fast, swappable access to your 2.5in or 3.5in SATA hard drives, through USB 3.0

56,99 € exc VAT
67,82 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

To determine if your hard drive will work in this device, on the product page, click the Technical Specifications tab, and do the following:

  • Make sure that the device supports the storage size of your hard drive. If the storage size of your hard drive is larger than what the device was tested with, the hard drive will likely still work with the enclosure.
  • Confirm that your hard drive uses the same interface type as the device. For example, IDE, SATA, or M.2.
  • Make sure that the device supports the physical size of your hard drive, such as 2.5 inches or 3.5 inches.
  • Verify that the power consumption of your hard drive doesn’t exceed the power output of the device. If you’re using multiple hard drives, make sure that the combined power consumption of all of the hard drives doesn’t exceed the power output of the docking station.

How to

To confirm that Windows detects your USB device, complete the following:

  1. Press the Windows key+R, type devmgmt.msc, and press Enter.
  2. In Device Manager, under the appropriate heading, confirm that your expansion card is listed and that there isn't an exclamation mark next to it.  For example, a USB controller card would be under Universal Serial Bus controllers.

Your USB device is listed according to the name of the chipset. To determine the name of the chipset of your USB device, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.

To confirm that the Mac OS detects your USB device, complete the following:

  1. Click the Apple icon.
  2. Click About This Mac.
  3. Click More Info or System Report.
  4. Under the appropriate heading, confirm that your USB device is listed and that there isn't an error. For example, a network card would be under Ethernet Cards.

You may need to refresh the System Information page after you plug in your device.  To do so, press Command R with the System Information page open.

Your USB device is listed according to the name of the chipset. To determine the name of the chipset of your USB device, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.

Troubleshooting

When you troubleshoot issues with a hard drive dock or duplicator, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • IDE, SATA, and eSATA cables
  • Hard drives
  • Hard drive dock or duplicator

To test your setup components, try the following:

  • Use the cables, hard drives, and hard drive dock or duplicator in another setup to see if the problem is with the components or the setup.
  • Use a different cable, hard drive, and hard drive dock or duplicator in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the hard drive and hard drive dock or duplicator, it is recommended that you do the following:

Note: For a hard drive duplicator you may need to switch the device to PC mode (if available).

  1. To check Disk Management, press the Windows key + R, type diskmgmt.msc, and press Enter. Check to see if your hard drive is listed.
  2. Do one of the following:
  • If the hard drive is listed with unallocated space, the hard drive needs to be reformatted. Right-click unallocated and click New Simple Volume. Follow the on-screen instructions to complete the reformatting.​

Note: Formatting a hard drive erases all of the data on it. Make sure that you back up all of your data before you reformat the hard drive. 

  • If the hard drive is listed as healthy but does not have a drive letter, for example, C:, right-click healthy and click Change Drive Letter and Paths. Click Add, assign a drive letter, and click OK.

Note: A formatted hard drive will not show up in Computer or My Computer until it has a drive letter assigned to it.

This docking station allows the hard drive to enforce its own power state, as opposed to enforcing a power state that keeps the hard drive active at all times. Since most newer hard drives have low-power energy conservation modes, this will cause the hard drive to enter an idle state if it is not used for a certain amount of time.