StarTech.com

Dual-Bay Drive Enclosure for 2.5in SATA Drives - Thunderbolt

Add two 2.5" SATA HDDs, up to 15mm in height, to your Mac® or PC through Thunderbolt, with a well-ventilated storage solution that helps keep your drives running cool

Product ID: S252SMTB3

  • Supports Thunderbolt data rates of up to 10Gbps
  • Includes 1m Thunderbolt cable
  • Built-in Thunderbolt daisy chain port
View More
  • Aluminum housing w/ built-in fan
  • 2-bay SATA drive enclosure
  • Compatible with SATA revision I/II/III (1.5/3.0/6.0 Gbps)
386,99 € EUR exc VAT
460,52 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type Thunderbolt
Chipset ID Intel - DSL3510L
Compatible Drive Types SATA
Drive Installation Fixed
Drive Size 2.5in
Fan Bearing Type Ball Bearing
Fan(s) Yes
Fans 1 - 50 mm
Interface Thunderbolt
Number of 2.5 inch bays 2
Number of Drives 2
Supported Drive Height(s) 15mm
Performance
Hot Swap Capability No
Max Drive Capacity Currently tested with up to 2TB 5400 RPM hard drives
Maximum Data Transfer Rate 10 Gbps
RAID No
Temperature Alarm No
Type and Rate Thunderbolt - 10 Gbit/s
SATA III (6 Gbps)
UASP Support No
Connector(s)
Drive Connectors 2 - SATA Data & Power Combo (7+15 pin) Female
Host Connectors 2 - Thunderbolt™ (20-pin) Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Status (Power)
1 - Drive 1 Activity
1 - Drive 2 Activity
Power
Input Voltage 100 - 240 AC
Output Voltage 12 DC
Power Source AC Adapter Included
Environmental
Humidity 5% ~ 95% RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Silver
Enclosure Type Aluminum
Max Drive Height 15 mm [0.6 in]
Product Height 6.3 cm [2.5 in]
Product Length 13.3 cm [5.2 in]
Product Width 93 mm [3.7 in]
Weight of Product 490 g [17.3 oz]
Packaging Information
Package Height 85 mm [3.3 in]
Package Length 23 cm [9.1 in]
Package Width 18 cm [7.1 in]
Shipping (Package) Weight 1.3 kg [3 lb]
What's in the Box
Included in Package 1 - Thunderbolt 2.5” HDD Enclosure
1 - Thunderbolt Cable
1 - HDD installation screw kit
1 - Universal Power Adapter w/ regional power cables (NA/EU/UK/AUS)
1 - Rubber foot set
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories