StarTech.com

USB 3.1 (10Gbps) Enclosure for 3.5” SATA Drives

The high-speed, high-capacity data storage solution you’ve been waiting for – with USB 3.1 Gen 2

Product ID: S351BU313

  • Create high capacity external storage for a 3.5” SATA HDD with USB 3.1 Gen 2 high-speed performance
  • Supports SATA I, II and III (tested up to 6 Gbps)
  • UASP support for enhanced performance
View More
  • Fanless design ensures quiet operation
  • Durable aluminum enclosure with vertical stand included
  • Vented drive tray for heat dissipation
  • Hot swap compatible
  • USB A to B cable for backward compatibility with USB 3.0, 2.0 and 1.x
73,99 € EUR exc VAT
88,05 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.1 Gen 2
Chipset ID ASMedia - ASM1351
Compatible Drive Types SATA
Drive Installation Fixed
Drive Size 3.5in
Fan(s) No
Interface USB 3.1 Gen 2
Number of Drives 1
Performance
4Kn Support Yes
Maximum Data Transfer Rate 10 Gbps
MTBF 234,284 hours
TRIM Support Yes
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB 3.1 USB Type-B (9 pin, Gen 2, 10 Gbps) Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Windows 7 and earlier Windows versions do not support TRIM with USB to SATA devices.
Indicators
LED Indicators 1 - Power & Activity
Power
Center Tip Polarity Positive
Input Current 0.6A
Input Voltage 100 - 240 AC
Output Current 2000mA
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 24
Power Source AC Adapter Included
Environmental
Humidity Operation Humidity: 10% ~ 90% RH
Storage Humidity: 5% ~ 95% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 65°C (14°F to 149°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum and Plastic
Product Height 3.1 cm [1.2 in]
Product Length 19.1 cm [7.5 in]
Product Width 11.5 cm [4.5 in]
Weight of Product 325 g [11.5 oz]
Packaging Information
Package Height 10.6 cm [4.2 in]
Package Length 22 cm [8.7 in]
Package Width 13.5 cm [5.3 in]
Shipping (Package) Weight 738 g [26.1 oz]
What's in the Box
Included in Package 1 - USB 3.1 to SATA HDD Enclosure
1 - USB 3.0 A to B Cable - 40.5 inches
1 - Universal Power Adapter (NA / UK / EU / AUS) - 60 inches (cable)
1 - Screw Kit
1 - HDD Stand
1 - Quick Install Guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives
S251BMU313
USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives

Get ready for ultra-fast USB 3.1 Gen 2 data storage using your 2.5” SSD or HDD

43,99 € exc VAT
52,35 € inc VAT
USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5” SATA Drives
S251BPU313
USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5” SATA Drives

Get the faster speed of USB 3.1 Gen 2 in a lightweight and portable storage solution

36,99 € exc VAT
44,02 € inc VAT
USB 3.1 (10Gbps) Dual-Bay Dock for 2.5
SDOCK2U313
USB 3.1 (10Gbps) Dual-Bay Dock for 2.5"/3.5" SATA SSD/HDDs

Dock two of your 2.5” and 3.5” SATA drives over high performance USB 3.1 Gen 2 with UASP

123,99 € exc VAT
147,55 € inc VAT
USB 3.1 (10Gbps) Single-Bay Dock for 2.5
SDOCKU313
USB 3.1 (10Gbps) Single-Bay Dock for 2.5"/3.5" SATA SSD/HDD

Dock your 2.5" or 3.5" SATA drive over high performance USB 3.1 with UASP

76,99 € exc VAT
91,62 € inc VAT
USB 3.1 (10Gbps) Adapter Cable for 2.5
USB312SAT3CB
USB 3.1 (10Gbps) Adapter Cable for 2.5" SATA Drives

Connect a 2.5" SATA SSD/HDD to your computer using this USB 3.1 Gen 2 ultra-portable cable

25,99 € exc VAT
30,93 € inc VAT
Hard Drive Enclosure for 3.5in SATA Drives - USB 3.0
S3510SMU33
Hard Drive Enclosure for 3.5in SATA Drives - USB 3.0

Turn a 3.5” SATA Hard Drive into a UASP-supported USB 3.0 External Hard Drive

52,99 € exc VAT
63,06 € inc VAT
3.5in Black USB 3.0 External SATA III Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
S3510BMU33
3.5in Black USB 3.0 External SATA III Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 3.5” SATA Hard Drive into a UASP-supported USB 3.0 External Hard Drive

57,99 € exc VAT
69,01 € inc VAT

Accessories