StarTech.com

Gigabit Ethernet Fiber Media Converter with Open SFP Slot

Convert and extend a Gigabit Ethernet connection over fiber using the Gigabit SFP of your choice

Product ID: ET91000SFP2

  • Supports standalone operation, or installation into the ETCHS2U Rackmount Chassis
  • Open SFP slot supports MSA-Compliant Single / Multi-Mode Gigabit SFPs at varying distances
  • Advanced features include Link-loss forwarding, remote monitor status, two frame lengths
View More
  • Supports full or half-duplex operation
  • Easy to use and install
  • Jumbo Frame support
205,99 € EUR exc VAT
245,13 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID Marvell - 88E1111
Industry Standards IEEE 802.3ab 1000BASE-T
IEEE 802.3z 1000BASE-LX
IEEE 802.3z 1000BASE-SX
PoE No
WDM No
Performance
Auto MDIX Yes
Fiber Operating Mode Half/Full-Duplex
Maximum Data Transfer Rate 1.25 Gbps
MTBF 65, 000 Hours
Connector(s)
Local Unit Connectors 1 - RJ-45 Female
1 - SFP Slot Female
Special Notes / Requirements
Note Fiber data transfer speeds and distances are dependent on the SFP used (sold separately)
Power
Center Tip Polarity Positive
Input Current 0.36 A
Input Voltage 100 - 240 AC
Output Current 1 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 8
Power Source AC Adapter Included
Environmental
Humidity 10~90% RH (Non-Condensing)
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Material Steel
Product Height 2.3 cm [0.9 in]
Product Length 15.4 cm [6.1 in]
Product Width 88 mm [3.5 in]
Weight of Product 396 g [14 oz]
Packaging Information
Package Height 92 mm [3.6 in]
Package Length 20.8 cm [8.2 in]
Package Width 13.7 cm [5.4 in]
Shipping (Package) Weight 0.8 kg [1.7 lb]
What's in the Box
Included in Package 1 - Fiber Media Converter
1 - Universal power adapter: comes ready for NA/EU/UK only when you buy in NA/EU/UK; comes ready for Australia and New Zealand only when you buy in Australia and New Zealand
1 - Grounding Screw
1 - Instruction Manual

Certifications

Related Products

Gigabit Ethernet Fiber Media Converter Card Module with Open SFP Slot
ET91000SFP2C
Gigabit Ethernet Fiber Media Converter Card Module with Open SFP Slot

Convert and extend a Gigabit Ethernet connection over fiber, using the Gigabit SFP of your choice

163,99 € exc VAT
195,15 € inc VAT
Fiber Media Converter Gigabit 1000Mbps MM Fibre LC 550m
ET91000LC2
Fiber Media Converter Gigabit 1000Mbps MM Fibre LC 550m

Convert and extend a Gigabit Ethernet connection up to 550 m / 1804 ft over Multimode LC fiber

251,99 € exc VAT
299,87 € inc VAT
Gigabit Ethernet Multi Mode Fiber Media Converter SC 550m - 1000 Mbps
ET91000SC2
Gigabit Ethernet Multi Mode Fiber Media Converter SC 550m - 1000 Mbps

Convert and extend a Gigabit Ethernet connection up to 550 m / 1804 ft over Multi Mode SC fiber

203,99 € exc VAT
242,75 € inc VAT
Gigabit Ethernet Single Mode Fiber Media Converter SC 40 km - 1000 Mbps
ET91000SM402
Gigabit Ethernet Single Mode Fiber Media Converter SC 40 km - 1000 Mbps

Convert and extend a Gigabit Ethernet connection up to 24.8 miles/40 km over Single Mode SC fiber

639,99 € exc VAT
761,59 € inc VAT
10/100 Mbps Ethernet Single Mode WDM Fiber Media Converter Kit (SC)
ET90110WDM2
10/100 Mbps Ethernet Single Mode WDM Fiber Media Converter Kit SC 20km

Convert and extend a 10/100 Mbps Ethernet connection up to 12.4 miles/20 km over a single mode SC fiber cable

489,99 € exc VAT
583,09 € inc VAT

Accessories