StarTech.com

10 Port L2 Managed Gigabit Ethernet Switch with 2 Open SFP Slots - Rack Mountable

Scale your network and connect up to 10 different Gigabit Ethernet devices, including 8x RJ45 + 2x fiber optic connections using the SFPs of your choice

Product ID: IES101002SFP

  • 8x RJ45 ports + 2 fiber SFP slots, merged into a convenient Gigabit network switch
  • Compliant with most SFP modules, for broad compatibility and flexibility
  • Layer 2 management capabilities, for improved network control, efficiency, and stability
View More
  • Optional 19” rackmount brackets
  • Web-based GUI and command-line management
  • Supports IGMP
  • Up to 9.6K Jumbo Frame support
  • Support for link aggregation, VLAN tagging, spanning tree protocol, port-based network access control
  • Compatible with 10/100/1000 Mbps networks, and compliant with IEEE 802.3, 802.3u, 802.3ab, 802.3z
  • Compliant with IEEE 802.3az Energy-Efficient Ethernet, and 802.3x flow control for full duplex, and back-pressure for half-duplex operation
243,99 € EUR exc VAT
292,79 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy

For more products like this please visit our European online store today!

Overview

The IES101002SFP 10-port Ethernet switch delivers flexibility and control of your network by letting you connect a combination of RJ45 and fiber Ethernet devices. Plus, with Layer 2 management capabilities you can customize your settings to achieve optimal network performance, offering improved efficiency and reliability over typical Layer 1 and unmanaged network switches.

This versatile switch adapts to your network fiber connection and distance needs to offer flexible configuration via 2 open SFP slots, and you can choose your preferred GbE SFP transceiver as required. Plus, you can integrate fiber devices and cables into your network infrastructure, which can help to eliminate bandwidth, latency, and electronic interference issues.

To avoid the nuisance and added costs of different and additional switch types, this clever switch also offers 8 RJ45 Ethernet ports, giving you two effective interfaces for connecting both fiber and copper connections to just a single network device.

The scalable switch offers Layer 2 management capabilities, which lets you control packet traffic on a busy network, and in turn provides enhanced efficiency and stability of networked applications. For even more flexibility and control, the IES101002SFP offers essential features such as support for jumbo frames, link aggregation, VLAN tagging, and web or console-based command lines, as well as rackmount installation brackets.

This reliable metal switch is backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Advanced network flexibility, with support for copper and fiber connections as well as layer 2 management capabilities
  • Adapt to your network configuration using the SFP fiber transceiver module of your choice, through 2 open SFP slots
  • Adaptable installation options perfect for server and network rooms, with provided rackmount brackets

Applications

Connect both copper and fiber Ethernet devices to just a single switch

Interconnect a fiber device to a copper device and use the SFP ports to daisy chain multiple switches together

Use fiber optic cable to connect to your network from remote areas, at greater distances than copper cable would permit

Ideal for secure setups, fiber connections provide reduced electronic interference in complex network infrastructures

Install in a server rack or cabinet in a network room or test lab environment

Easily expand the number of ports on your existing network, perfect for small or medium business environments

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3 10BASE-T, IEEE 802.3u 100BASE-TX, IEEE 802.3ab 1000BASE-T
IEEE 802.3z 1000Base-SX/LX
IEEE 802.3az Energy-Efficient Ethernet, IEEE 802.3x Flow Control, IEEE 802.1q VLAN Tagging, IEEE 802.1p QoS, IEEE 802.1x Port-Based Network Access Control, IEEE802.3ad Link Aggregation, IEEE 802.1d Spanning Tree Protocol, IEEE 802.1w Rapid Spanning Tree Protocol
Interface RJ45 (Gigabit Ethernet)
Fiber Ethernet
Ports 10
Performance
Auto MDIX Yes
Auto-Negotiation Yes
Buffer Size 4 MB
Compatible Networks 10/100/1000 Mbps
Flow Control Half-duplex back-pressure, IEEE 802.3x full-duplex
Full Duplex Support Yes
Jumbo Frame Support 9.6K max.
Maximum Data Transfer Rate 2000 Mbps (2 Gbps) - Full-Duplex
Supported Protocols IEEE 802.3ad Port Trunk with LACP, IEEE 802.1D Spanning Tree Protocol, IEEE 802.1w Rapid Spanning Tree Protocol, IEEE 802.1s Multiple Spanning Tree Protocol, IEEE 802.1p Class of Service, RFC 3810 MLD version 2, RFC 792 ICMP, RFC 2068 HTTP, RFC 1112 IGMP version 1, RFC 2236 IGMP version 2, RFC 3376 IGMP version 3, RFC 2710 MLD version 1, IEEE 802.1Q VLAN Tagging, IEEE 802.1x Port Authentication Network Control, bIEEE 802.1ab LLDP, RFC 768 UDP, RFC 793 TFTP, RFC 791 IP
Switching Architecture Store-and-Forward
Connector(s)
Connector Type(s) 8 - RJ-45 Female
2 - SFP Slot Female
1 - RJ-45 Console Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Note Fiber data transfer speeds and distances are dependent on the SFP used (sold separately)
Indicators
LED Indicators 10 - Link / Activity
1 - Power
1 - System
Power
Input Current 1.0 A
Input Voltage 90 ~ 260 AC
Power Consumption (In Watts) 14
Power Source AC Adapter Included
Environmental
Humidity 10~90% RH (Non-Condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 90°C (-4°F to 194°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 44 mm [1.7 in]
Product Length 263 mm [10.4 in]
Product Weight 1.1 kg [2.4 lb]
Product Width 160 mm [6.3 in]
Packaging Information
Shipping (Package) Weight 2.2 kg [4.9 lb]
What's in the Box
Included in Package 1 - 10 Port Gigabit Ethernet Switch w/ 2 Open SFP Slots
2 - Mounting Brackets (1 set)
3 - Power Cords (NA/UK/EU)
1 - Instruction Manual (CD)
1 - Quick Start Guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

5 Port Unmanaged Industrial Gigabit Ethernet Switch - DIN Rail  / Wall-Mountable
IES51000
5 Port Unmanaged Industrial Gigabit Ethernet Switch - DIN Rail / Wall-Mountable

Network up to 5 Ethernet devices through a rugged, industrial Gigabit Ethernet switch - DIN / Wall Mountable

217,99 € exc VAT
261,59 € inc VAT
6 Port Unmanaged Industrial Gigabit Ethernet Switch w/ 4 PoE+ Ports and Voltage Regulation - DIN Rail / Wall-Mountable
IES61002POE
6 Port Unmanaged Industrial Gigabit Ethernet Switch w/ 4 PoE+ Ports and Voltage Regulation - DIN Rail / Wall-Mountable

Connect Gigabit Ethernet data and power to 4 PoE-enabled devices, with 2 additional GbE ports and redundant power input

518,99 € exc VAT
622,79 € inc VAT
8 Port Unmanaged Industrial Gigabit Power over Ethernet Switch - 802.3af/at PoE+ Switch - Wall Mountable
IES81000POE
8 Port Unmanaged Industrial Gigabit Power over Ethernet Switch - 802.3af/at PoE+ Switch - Wall Mountable

Connect power and Gigabit Ethernet data to 8 PoE-enabled devices, with 30W per-port output - Wall Mountable

426,99 € exc VAT
512,39 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Troubleshooting

This device's default static IP address is 192.168.2.1.

To perform a factory reset, hold down the Reset button for 10 to 15 seconds. This will cause the system to reboot and reset all settings. The System LED will go out briefly and then start flashing once the reset has occurred.

  1. Make sure that the IES101002SFP is on the same network as your computer.
  2. In an Internet browser, enter the IP address of the unit. The default IP address is 192.168.2.1.
  3. In the user name field, enter the user name. The default user name is admin.