StarTech.com

5 Port Unmanaged Industrial Gigabit PoE Switch with 4 Power over Ethernet ports

Connect Gigabit Ethernet and power to 4 PoE-enabled devices, with 15.4W per-port output

Product ID: IES51000POE

  • 4 10/100/1000Mbps Power over Ethernet ports, plus Uplink
  • Max 15.4 W for each PSE/PoE port
  • Auto-negotiation for network speed and full/half-duplex
View More
  • Store-and-Forward switching
  • IEEE 802.3x flow control for full-duplex and back-pressure flow control for half-duplex
  • Rugged metal enclosure
326,99 € EUR exc VAT
389,12 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID Realtek - RTL8370
Industry Standards IEEE 802.3af Power Over Ethernet, IEEE 802.3 10BASE-T, IEEE 802.3u 100BASE-TX/FX, IEEE 802.3ab 1000BASE-TX, IEEE 802.3x
Ports 5
Performance
Auto MDIX Yes
Buffer Size 104 KB
Compatible Networks 10/100/1000 Mbps
Flow Control Half-duplex back-pressure and IEEE802.3x full-duplex
Full Duplex Support Yes
Maximum Data Transfer Rate 2 Gbps (Full-Duplex)
Switching Architecture Store-and-Forward
Connector(s)
Connector Type(s) 5 - RJ-45 Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Patents and Licenses The following patents are licensed for this product. This list might not be all inclusive.
• United States Patent No. 5,406,260 (expired)
• United States Patent No. 6,650,622
• United States Patent No. 7,457,250
• United States Patent No. 8,155,012
• United States Patent No. 8,902,760
• United States Patent No. 8,942,107
• United States Patent No. 9,019,838
• United States Patent No. 9,049,019
• United States Patent Application No. 14/695,456
• United States Patent Application No. 14/726,940
Indicators
LED Indicators 1 - Power
1 - Uplink
4 - LAN
4 - PoE
Power
Center Tip Polarity Positive
Input Current 2 A
Input Voltage 100 - 240 AC
Output Current 1.35 A
Output Voltage 48 DC
Plug Type M
Power Consumption (In Watts) 62
Power Source AC Adapter Included
Environmental
Humidity 10~90% RH (Non-Condensing)
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature 0°C to 50°C (32°F to 122°F)
Physical Characteristics
Color Black
Material Steel
Product Height 2.8 cm [1.1 in]
Product Length 13 cm [5.1 in]
Product Width 90 mm [3.5 in]
Weight of Product 366 g [12.9 oz]
Packaging Information
Package Height 74 mm [2.9 in]
Package Length 37 cm [14.6 in]
Package Width 20.1 cm [7.9 in]
Shipping (Package) Weight 1.4 kg [3.1 lb]
What's in the Box
Included in Package 1 - Gigabit Ethernet PoE Switch
4 - Mounting Screws
1 - Set, Rubber Feet
1 - Universal Power Adapter
3 - Power Cords (NA, EU, UK, ANZ)
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

Dual Port PCI Express Gigabit Ethernet PCIe Network Card Adapter - PoE/PSE
ST2000PEXPSE
Dual Port PCI Express Gigabit Ethernet PCIe Network Card Adapter - PoE/PSE

Add two Power-over-Ethernet Gigabit Ports to a PCI Express-enabled Computer

181,99 € exc VAT
216,57 € inc VAT

Accessories