StarTech.com

Outdoor 150 Mbps 1T1R Wireless-N Access Point - 2.4GHz 802.11b/g/n PoE-Powered WiFi AP

Create a long-range, high-performance Wireless-N network from a wired connection – PoE powered

Product ID: AP150WN1X1OE

  • Weather-resistant pole and wall-mountable housing
  • PoE-powered access point with included PoE injector
  • Compliant with IEEE 802.11n (Wireless-N), with up to 150Mbps of data bandwidth
View More
  • Backward compatible with IEEE 802.11b/g WiFi networks
  • Supports WEP, WPA and WPA2 wireless authentication
  • Internal 12dBi 1T1R antenna with adjustable output power
  • Optional external RP-SMA antenna connector
  • Secondary LAN Port to connect an additional network device
  • Broadcast up to two Wireless SSIDs
  • Built-in configuration utility (web-based)
89,99 € EUR exc VAT
107,09 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Antenna Configuration 1x1:1 (TxR:S)
Chipset ID Realtek - RTL8196C
Industry Standards IEEE 802.3, IEEE 802.3u
IEEE 802.11b, IEEE 802.11g, IEEE 802.11n
Interface Wireless Ethernet
Performance
Bandwidth 20/40 MHz
Frequency Range 2.400 ~ 2.484 GHz
Maximum Data Transfer Rate 150 Mbps
Security Features TKIP/AES
WEP Data Encryption
WPA and WPA2-PSK Data Encryption
WPA and WPA2 Enterprise Data Encryption
Supported Protocols CSMA/CA
Connector(s)
Internal Ports 1 - RP-SMA (Coax, Reverse Polarity SubMiniature A) Female
2 - RJ-45 Female
Special Notes / Requirements
System and Cable Requirements Available indoor AC electrical outlet
Cat 5 (or better) network cabling from PoE Injector to Wireless AP and PoE Injector to LAN Switch/router (no more than 100m total)
Indicators
LED Indicators 1 - LAN Link/Activity
1 - PoE Link/Activity
1 - Power
1 - Wireless Link/Activity
Power
Center Tip Polarity Positive
Input Current 0.3 A
Input Voltage 100 - 240 AC
Output Current 1 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 12
Power Source AC Adapter Included
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 70°C (32°F to 122°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color White
Material Plastic
Product Height 59 mm [2.3 in]
Product Length 29.2 cm [11.5 in]
Product Width 92 mm [3.6 in]
Weight of Product 345 g [12.2 oz]
Packaging Information
Package Height 93 mm [3.7 in]
Package Length 11.7 cm [4.6 in]
Package Quantity 1
Package Width 33.5 cm [13.2 in]
Shipping (Package) Weight 692 g [24.4 oz]
What's in the Box
Included in Package 1 - Outdoor Access Point
1 - PoE Injector
1 - Metal Hose Clamp
1 - Power Adapter
1 - Instruction Manual CD

Certifications

Accessories