StarTech.com
Future

Extreme Networks 10056H Compatible SFP Transceiver Module - 1000Base-BX-D (Downstream)

1000 Mbps (1 Gbps) | Single Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty

Product ID: 10056H-ST

  • 100% Compatibility with Extreme Networks 10056H guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Pairs with 10057H-ST
View More
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
  • Low power consumption of < 1.3W
  • Hot-swappable with fiber-optic modules
68,99 € EUR exc VAT
82,10 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Extreme Networks®
Performance
DDM Yes
Maximum Data Transfer Rate 1.00 Gbps
MTBF 286,217,327 hours
Physical Characteristics
Product Height 12.500
Product Length 13.700
Product Width 56.600
Weight of Product 20.000
Packaging Information
Package Height 31.000
Package Length 115.000
Package Width 90.000
Shipping (Package) Weight 50.000
What's in the Box
Included in Package 1 - SFP Transceiver
Fiber Operating Mode Full-Duplex

Certifications