StarTech.com

USB DVI over Cat 5e / Cat 6 KVM Console Extender w/ 1920x1200 Uncompressed Video - 330ft (100m)

Operate a PC from up to 100m away, with uncompressed 1920x1200 DVI video and USB keyboard / mouse

Product ID: SV565UTPDUV

  • Uncompressed 1920x1200 HD video extension
  • Extend up to 330 ft (100m) over a single Cat5e / Cat6 cable
  • OS independent - no software or drivers required
View More
  • 3 USB 2.0 ports with transfer rates up to 30Mbps
  • Supports connection to a single computer or cascading to an existing KVM switch
  • Supports most combo keyboard and mouse sets (including Wireless)
1.715,99 € EUR exc VAT
2.042,03 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Daisy-Chain Yes
KVM Ports 1
Number of Monitors Supported 1
PC Interface USB
PC Video Type DVI
Rack-Mountable No
Performance
Color Depth 24-bit, 16.7M colors (Truecolor)
IP Control No
Max Transfer Distance 100 m (328 ft)
Maximum Data Transfer Rate 30 Mbps (USB)
Maximum Digital Resolutions Full Uncompressed 1920x1200
Connector(s)
Console Interface(s) 1 - DVI-D (25 pin) Female
1 - RJ-45 Female
3 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 1 - DVI-D (25 pin) Female
1 - RJ-45 Female
1 - USB B (4 pin) Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Product measurements indicate a single unit only (either Host or Remote)
Config port: reserved for manufacturer use
Indicators
LED Indicators 1 - Power
1 - Link
1 - USB
1 - Video
Power
Center Tip Polarity Positive
Input Current 0.6 A
Input Voltage 100 - 240 AC
Output Current 3 A
Output Voltage 5 DC
Plug Type C
Power Consumption (In Watts) 15
Power Source 2 AC Adapters Included
Environmental
Humidity 20~80% RH (Non-Condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black
Material Aluminum
Product Height 3 cm [1.2 in]
Product Length 17.5 cm [6.9 in]
Product Width 11.8 cm [4.6 in]
Weight of Product 857 g [30.3 oz]
Packaging Information
Package Height 10.2 cm [4 in]
Package Length 37.6 cm [14.8 in]
Package Width 21.3 cm [8.4 in]
Shipping (Package) Weight 2.5 kg [5.5 lb]
What's in the Box
Included in Package 1 - local transmitter unit
1 - remote receiver unit
1 - mounting kit
1 - DVI cable
1 - USB cable
2 - universal power adapters (NA, EU, UK)
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB HDMI over Cat 5e / Cat 6 KVM Console Extender w/ 1080p Uncompressed Video - 330ft (100m)
SV565UTPHDU
USB HDMI over Cat 5e / Cat 6 KVM Console Extender w/ 1080p Uncompressed Video - 330ft (100m)

Operate a PC from up to 100m away, with uncompressed 1080p HDMI® video and USB keyboard / mouse

1.168,99 € exc VAT
1.391,10 € inc VAT
USB Dual VGA over Cat5 KVM Console Extender - 650 ft / 200m
SV565DUTPU
USB Dual VGA over Cat5 KVM Console Extender - 650 ft / 200m

Operate a Dual VGA, USB-enabled PC up to 650ft away, as if it was installed locally

595,99 € exc VAT
709,23 € inc VAT
USB DVI KVM Console Extender w/ Serial & Audio Over MM Fiber - 2km
SV565FXDUSA
USB DVI KVM Console Extender w/ Serial & Audio Over MM Fiber - 2km

Extend DVI-D (or HDMI) video, USB, audio, and Serial signals up to 2km (6562ft) over fiber

3.079,99 € exc VAT
3.665,19 € inc VAT

Accessories