StarTech.com

Long Range USB VGA KVM Console Extender over Cat5 UTP - 1000 ft

Control a KVM or server from up to 300m (984ft) away

Product ID: SV565UTPUL

  • High resolution support: Up to 1920x1200(WUXGA)/ 1600x1200(UXGA)
  • Kit includes both local and remote units
  • Compatibility mode enables hotkey commands to be passed to connected StarView KVMs
View More
  • Max Resolution Limit feature caps the resolution to prevent the resolution setting from exceeding the capability of the connected display
  • USB computers are supported at the host and remote locations (USB keyboard and mouse required for remote console)
  • Supports auto-switching between host and remote users or dedicated control
  • Compatible with CAT 5, 5e, or 6 UTP cabling
  • Intuitive hotkey commands
  • Hotkey controlled Equalizer(sharpness), Gain(brightness), and RGB Skew adjustments
  • Supports most combo keyboard and mouse sets (including Wireless)
  • PS/2 and USB host PC's supported via the appropriate PS2 or USB KVM cable (USB style included)
577,99 € EUR exc VAT
687,81 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio No
Cables Included Yes
KVM Ports 2
Number of Monitors Supported 1
PC Interface USB
PC Video Type VGA
Rack-Mountable No
Performance
IP Control No
Max Transfer Distance 300 m (984 ft)
Maximum Analog Resolutions UXGA - 1600x1200, WUXGA - 1920x1200
MTBF 164000 hours
Port Selection Support Push Button and Hotkeys
Wide Screen Supported Yes
Connector(s)
Console Interface(s) 2 - VGA (15 pin, High Density D-Sub) Female
4 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 2 - VGA (15 pin, High Density D-Sub) Female
Other Interface(s) 2 - RJ-45 Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Supports most combo keyboard and mouse sets (including Wireless)
Indicators
LED Indicators 2 - Local indicator
2 - Remote indicator
Power
Center Tip Polarity Positive
Input Current 0.8A
Input Voltage 100 - 240 AC
Output Current 1.5A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 0~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Material Steel
Product Depth 70 mm [2.8 in]
Product Height 2 cm [0.8 in]
Product Width 15.7 cm [6.2 in]
Weight of Product 622 g [22 oz]
Packaging Information
Package Height 72 mm [2.8 in]
Package Length 29.4 cm [11.6 in]
Package Width 19.7 cm [7.8 in]
Shipping (Package) Weight 1.4 kg [3 lb]
What's in the Box
Included in Package 2 - KVM Extenders (1x Local, 1x Remote)
2 - 2n1 USB VGA KVM Cables
1 - Rubber Feet
1 - Universal power adapter: comes ready for NA/EU/UK only when you buy in NA/EU/UK; comes ready for Australia and New Zealand only when you buy in Australia and New Zealand
1 - User Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB DVI KVM Console Extender w/ Serial & Audio Over MM Fiber - 2km
SV565FXDUSA
USB DVI KVM Console Extender w/ Serial & Audio Over MM Fiber - 2km

Extend DVI-D (or HDMI) video, USB, audio, and Serial signals up to 2km (6562ft) over fiber

3.079,99 € exc VAT
3.665,19 € inc VAT

Accessories