StarTech.com

USB DVI KVM Console Extender w/ Serial & Audio Over MM Fiber - 2km

Extend DVI-D (or HDMI) video, USB, audio, and Serial signals up to 2km (6562ft) over fiber

Product ID: SV565FXDUSA

  • Maximum supported distance of 2000m (6562 ft)
  • Fully compatible with DVI-D and HDMI standards by DDWG
  • Extends multiple signals: USB keyboard and mouse, RS232 serial, digital video (DVI/HDMI), and audio
View More
  • High definition resolution support up to 1920 x 1200 (and HD 1080p)
  • 30m (98ft) Multimode fiber cable included
  • Completely free of Electromagnetic interference (EMI)
  • Digital video transmission allows for zero signal loss, and 100% true picture at destination even over long distance
  • Optional rack mount bracket (sold separately) allows the extenders to be mounted into any standard 19in rack
  • Hot-key and push-button controls
  • HDCP compliant
  • Supports most combo keyboard and mouse sets (including Wireless)
3.079,99 € EUR exc VAT
3.665,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio Yes
Daisy-Chain No
KVM Ports 2
Number of Monitors Supported 1
PC Interface USB
PC Video Type DVI
Rack-Mountable Yes
Performance
DVI Support Yes - Single Link
IP Control No
Max Transfer Distance 2 km (1.2 mi)
Maximum Digital Resolutions 1920 x 1200 (1920 x 1080 widescreen - 1080p)
MTBF 190000 hours
Port Selection Support Push Button and Hotkeys
Wide Screen Supported Yes
Connector(s)
Console Interface(s) 2 - DB-9 (9 pin, D-Sub) Male
2 - DVI-I (29 pin) Female
4 - 3.5 mm Mini-Jack (3 Position) Female
4 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 2 - DB-9 (9 pin, D-Sub) Female
2 - DVI-I (29 pin) Female
2 - USB B (4 pin) Female
4 - 3.5 mm Mini-Jack (3 Position) Female
Other Interface(s) 2 - Fiber Optic SC Duplex Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Supports most combo keyboard and mouse sets (including Wireless)
Indicators
LED Indicators 1 - Local Indicator
1 - Remote Indicator
1 - Status Indicator (Green - Powered On, Blue - Powered On and Connected)
2 - Serial Indicators (RX/TX status)
Power
Center Tip Polarity Positive
Input Current 0.5A
Input Voltage 100 - 240 AC
Output Current 1.5A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 18
Power Source 2 AC Adapters Included
Environmental
Humidity 0~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Material Steel
Product Depth 135 mm [5.3 in]
Product Height 4.4 cm [1.7 in]
Product Width 22 cm [8.7 in]
Weight of Product 1 kg [2.3 lb]
Packaging Information
Package Height 35.6 cm [14 in]
Package Length 50 cm [19.7 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 5.8 kg [12.8 lb]
What's in the Box
Included in Package 1 - Local Extender Unit
1 - Remote Extender Unit
4 - Rackmount Brackets
1 - 30m (98ft) MM Fiber cable
2 - Sets of DVI USB and Audio cables
1 - Rubber feet
2 - Universal Power Adapter (US/UK/EU)
1 - Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

Long Range USB VGA KVM Console Extender over Cat5 UTP - 1000 ft
SV565UTPUL
Long Range USB VGA KVM Console Extender over Cat5 UTP - 1000 ft

Control a KVM or server from up to 300m (984ft) away

577,99 € exc VAT
687,81 € inc VAT

Accessories