StarTech.com

2 Port Quad Monitor Dual-Link DVI USB KVM Switch with Audio & Hub

Switch between two Computers sharing four DVI displays, speakers & mic, USB Keyboard & Mouse, and USB 2.0 peripheral

Product ID: SV231QDVIUA

  • Switch 4 monitors and peripherals between 2 PCs
  • Supports beyond high definition, dual-link DVI resolutions on 4 monitors each up to 2560x1600
  • Switch Audio devices independently
View More
  • Supports front panel push buttons and hot-key functions for computer selection
  • OS independent; No software or drivers required
  • All metal chassis for long-term durability
  • Hub port supports High speed USB 2.0 devices
  • HDCP compliant
689,99 € EUR exc VAT
821,09 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio Yes
Cables Included No
Daisy-Chain No
KVM Ports 2
Number of Monitors Supported 4
PC Interface USB
PC Video Type DVI
Rack-Mountable Yes
Performance
DVI Support Yes - Dual Link
Hot-Key Selection Yes
IP Control No
Maximum Digital Resolutions 2560x1600
Maximum Number of Users 1
MTBF 143000 hours
On-Screen Display No
Port Selection Support Push Button and Hotkeys
Wide Screen Supported Yes
Connector(s)
Console Interface(s) 2 - 3.5 mm Mini-Jack (3 Position) Female
3 - USB Type-A (4 pin) USB 2.0 Female
4 - DVI-I (29 pin) Female
Host Connectors 2 - USB B (4 pin) Female
4 - 3.5 mm Mini-Jack (3 Position) Female
8 - DVI-I (29 pin) Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note While both DVI-I (analog mode) and DVI-D (digital only) are supported by the KVM, both source PCs must output the same signal type for proper switching. It is recommended wherever possible to use DVI-D cables across all PC to KVM and KVM to Console connections. Please contact technical support for assistance identifying your source.
Indicators
LED Indicators 1 - Green - Power
2 - Green - PC Online
2 - Red - Active PC
Power
Center Tip Polarity Positive
Input Current 0.8A
Input Voltage 100 - 240 AC
Output Current 1.5A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 0~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Material Steel
Product Depth 177.6 mm [7 in]
Product Height 4.3 cm [1.7 in]
Product Width 43.8 cm [17.2 in]
Weight of Product 3 kg [6.6 lb]
Packaging Information
Package Height 89 mm [3.5 in]
Package Length 59.6 cm [23.5 in]
Package Width 26.3 cm [10.4 in]
Shipping (Package) Weight 3.5 kg [7.7 lb]
What's in the Box
Included in Package 1 - 2-port quad display KVM
2 - rackmount ears
4 - foot pads
1 - universal power adapter (NA/EU/UK/AU)
1 - instruction manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2 Port Dual DVI USB KVM Switch with Audio & USB 2.0 Hub
SV231DD2DUA
2 Port Dual DVI USB KVM Switch with Audio & USB 2.0 Hub

Share a keyboard, mouse and dual DVI displays/monitors between 2 multimedia computers

358,99 € exc VAT
427,20 € inc VAT
2 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub
SV231DDVDUA
2 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub

Share a keyboard and mouse as well as 1 VGA and 1 DVI displays/monitors between 2 multimedia computers

250,99 € exc VAT
298,68 € inc VAT
2 Port Dual DisplayPort USB KVM Switch with Audio & USB 2.0 Hub
SV231DPDDUA
2 Port Dual DisplayPort USB KVM Switch with Audio & USB 2.0 Hub

Control 2 high-resolution dual DisplayPort computers with a single console

369,99 € exc VAT
440,29 € inc VAT
4 Port Dual DVI USB KVM Switch with Audio & USB 2.0 Hub
SV431DD2DUA
4 Port Dual DVI USB KVM Switch with Audio & USB 2.0 Hub

Share a keyboard, mouse and dual DVI displays/monitors between 4 multimedia computers

479,99 € exc VAT
571,19 € inc VAT
4 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub
SV431DDVDUA
4 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub

Share a keyboard and mouse as well as 1 VGA and 1 DVI displays/monitors between 4 multimedia computers

373,99 € exc VAT
445,05 € inc VAT

Accessories