StarTech.com

2 Port Professional USB KVM Switch Kit with Cables

Control 2 USB VGA based computers with this complete KVM kit including cables

Product ID: SV231USBGB

  • Control 2 computers from one USB keyboard/mouse/monitor
  • Share 3 different USB peripherals using the integrated hub
  • High 1920x1440 resolution capability
View More
  • Front panel push buttons for easy computer selection
  • OS independent - No software or drivers required
  • Supports keyboard and mouse plug and play
  • Selectable auto scan time interval
  • Supports DDC2B VGA monitors
  • Universal Power Adapter with EU and UK prong types included
108,99 € EUR exc VAT
129,70 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio No
Cables Included Yes
Daisy-Chain No
KVM Ports 2
Number of Monitors Supported 1
PC Interface USB
PC Video Type VGA
Rack-Mountable No
U Height 1U
Performance
Auto Scan 3, 8, 15 & 30 seconds
DVI Support No
Hot-Key Selection No
IP Control No
Maximum Analog Resolutions 1920x1440
Maximum Cable Length 5 m [16.4 ft]
Maximum Number of Users 1
MTBF 111000 hours
On-Screen Display No
Port Selection Support Push Button
Connector(s)
Console Interface(s) 1 - VGA (15 pin, High Density D-Sub) Female
3 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 2 - USB B (4 pin) Female
2 - VGA (15 pin, High Density D-Sub) Male
Software
OS Compatibility OS independent; No software or drivers required
Power
Center Tip Polarity Positive
Input Current 0.4A
Input Voltage 100 - 240 AC
Output Current 2A
Output Voltage 5 DC
Plug Type N
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Physical Characteristics
Color Black
Material Steel
Product Depth 70 mm [2.8 in]
Product Height 4 cm [1.6 in]
Product Width 12.4 cm [4.9 in]
Weight of Product 420 g [14.8 oz]
Packaging Information
Package Height 21.2 cm [8.3 in]
Package Length 99 mm [3.9 in]
Package Width 23.5 cm [9.3 in]
Shipping (Package) Weight 1.5 kg [3.3 lb]
What's in the Box
Included in Package 1 - 2 Port KVM Switch
2 - 6ft(1.83m) KVM Cables
1 - Universal power adapter (EU/UK)
1 - User Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories