StarTech.com

4 Port High Resolution USB DVI Dual Link KVM Switch with Audio

Control up to 4 high resolution multimedia computers from a single console

Product ID: SV431DVIUAHR

  • All metal chassis for long-term durability
  • Supports dual link DVI resolutions up to 2560x1600 @ 60Hz
  • Higher resolutions up to 3840x2400 supported at lower refresh rates
View More
  • Integrated USB 2.0 hub allows you to share up to 3 high-speed USB devices between computers
  • Compatible with all USB supported Operating Systems
  • Front panel push button computer selection
  • HDCP Compliant
399,99 € EUR exc VAT
475,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio Yes
Cables Included No
Daisy-Chain No
KVM Ports 4
Number of Monitors Supported 1
PC Interface USB
PC Video Type DVI
Rack-Mountable Optional
Performance
Note While the connector on the KVM is DVI-I, this KVM only supports digital video signals and will not work with analog VGA
DVI Support Yes - Dual Link
Hot-Key Selection No
IP Control No
Maximum Digital Resolutions 2560x1600 @ 60Hz
Maximum Number of Users 1
MTBF 64000 hours
On-Screen Display No
Port Selection Support Push Button
Wide Screen Supported Yes
Connector(s)
Console Interface(s) 1 - DVI-I (29 pin) Female
2 - 3.5 mm Mini-Jack (3 Position) Female
2 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 4 - DVI-I (29 pin) Female
4 - USB B (4 pin) Female
8 - 3.5 mm Mini-Jack (3 Position) Female
Other Interface(s) 2 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Resolutions exceeding 2560x1600 can be obtained by using a lower refresh rate. Example 3840x2400 @30Hz
Power
Center Tip Polarity Positive
Input Current 0.4A
Input Voltage 100 - 240 AC
Output Current 2A
Output Voltage 5 DC
Plug Type N
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Environmental
Humidity 0~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Material Steel
Product Depth 130 mm [5.1 in]
Product Height 4.4 cm [1.7 in]
Product Width 22 cm [8.7 in]
Weight of Product 1.8 kg [3.9 lb]
Packaging Information
Package Height 21.4 cm [8.4 in]
Package Length 41.1 cm [16.2 in]
Package Width 95 mm [3.7 in]
Shipping (Package) Weight 1.2 kg [2.7 lb]
What's in the Box
Included in Package 1 - 4 Port Dual Link DVI KVM
1 - Rubber Foot Pad
1 - Power Adapter
1 - User Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4 Port Professional VGA USB KVM Switch with Hub
SV431USB
4 Port Professional VGA USB KVM Switch with Hub

Control up to 4 PC or Mac® computers from a single keyboard, mouse and monitor and share any USB device between all connected computers

119,99 € exc VAT
142,79 € inc VAT

Accessories