StarTech.com

8-port KVM Module for Rack-mount LCD Consoles

Enhance or replace the KVM module on your StarTech.com LCD console by controlling eight USB or PS/2 computers, or use with a separate PS/2 keyboard and mouse with VGA display

Product ID: CAB831HD

  • Universal 8 port KVM switch Module controls up to 8 computers directly and up to 64 computers by cascading 8 additional KVM switches
  • Supports PCs with USB or PS/2 keyboard and mouse connectors
  • Compatible with PC, Mac and Sun servers and systems
View More
  • Operating system independent
  • No software or drivers required
  • Compact 1U rack height takes up very little cabinet or rack space
  • Hot-pluggable feature allow computers to be added or removed without shutting down
  • Auto Scan Mode lets you switch between computers for easy monitoring
  • Login authentication restricts access to authorized users
  • Each computer name can be defined via the OSD menu (14 char.)
  • DDC2B compatible
  • Plug and Play compliant
398,99 € EUR exc VAT
474,80 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio No
Daisy-Chain Yes
KVM Ports 8
Number of Monitors Supported 1
PC Interface USB and PS/2
PC Video Type VGA
Rack-Mountable Yes
U Height 1U
Performance
Auto Scan 3, 8, 15 & 30 seconds
DVI Support No
IP Control No
Maximum Analog Resolutions 1920x1440
Maximum Cable Length 30.5 m [100 ft]
Maximum Cascaded Computers 64
Maximum Number of Users 1
MTBF 72,000 Hours
On-Screen Display Yes
Port Selection Support Hotkeys and OSD (On Screen Display)
Security Features Per-Port Passwords
Connector(s)
Console Interface(s) 1 - VGA (15 pin, High Density D-Sub) Female
2 - PS/2 (6 pin, Mini-DIN) Female
Host Connectors 8 - VGA (15 pin, High Density D-Sub) Female
Other Interface(s) 1 - Centronics (36 pin) Male
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note This product adds an 8 port KVM module to our 1UCABCONS, IUCABCONS17 or 1UCABCONS19 units
Power
Center Tip Polarity Positive
Input Current 1.8
Input Voltage 110V-240V AC
Output Current 4A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 0.6
Power Source Not Included (not required for standard applications)
Physical Characteristics
Color Black
Material Steel
Product Depth 180 mm [7.1 in]
Product Height 4.4 cm [1.7 in]
Product Width 43.6 cm [17.2 in]
Weight of Product 2.2 kg [4.9 lb]
Packaging Information
Package Height 15.5 cm [6.1 in]
Package Length 52.8 cm [20.8 in]
Package Width 57 mm [2.2 in]
Shipping (Package) Weight 3.3 kg [7.3 lb]
What's in the Box
Included in Package 1 - 8 Port KVM Module
2 - Mounting Brackets (w/ Screws)
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories