StarTech.com

17in Deep Vented Server Room Equipment Wall Mount Shelf

Wallmount and store your non-rackmount server, networking or AV equipment

Product ID: WALLSHELF

  • Durable Solid Steel Structure
  • Vented base for increase air flow
  • Mounting holes are 16 inches apart for standard wall studs
View More
  • Four pre-cut cabling holes with bushings - 2 x 1" (25.4mm), 2 x 2.4" (60mm)
  • TAA compliant for GSA Schedule purchases
179,99 € EUR exc VAT
214,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Frame Type Open Frame
Wallmountable Yes
Performance
Weight Capacity (Stationary) 90.7 kg [200.4 lb]
Physical Characteristics
Color Black
Internal Depth 428.6 mm [16.9 in]
Internal Width 514.4 mm [20.2 in]
Weight of Product 8 kg [17.6 lb]
Packaging Information
Package Height 38 cm [15 in]
Package Length 55.3 cm [21.8 in]
Package Width 46.4 cm [18.3 in]
Shipping (Package) Weight 9.1 kg [20.2 lb]
What's in the Box
Included in Package 1 - Vented Wall Mount Shelf
4 - Hole Plugs
4 - Snap in Bushings

Certifications

Related Products

8U Open Frame Wall-Mount Equipment Rack - 12 in. Deep
RK812WALLO
8U Open Frame Wall-Mount Equipment Rack - 12 in. Deep

Mount your servers, network and telecommunications equipment in this 8U open-frame wall-mountable rack

146,99 € exc VAT
174,92 € inc VAT
1U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK119WALLV
1U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount a server, network or telecommunications device vertically with this 1U wall-mountable rack

55,99 € exc VAT
66,63 € inc VAT
2U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK219WALLV
2U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount a server, network or telecommunications device vertically with this 2U wall-mountable rack

66,99 € exc VAT
79,72 € inc VAT
3U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK319WALLV
3U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount server, network or telecommunications devices vertically with this 3U wall-mountable rack

79,99 € exc VAT
95,19 € inc VAT
4U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK419WALLV
4U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount server, network or telecommunications devices vertically with this 4U wall-mountable rack

100,99 € exc VAT
120,18 € inc VAT
1U 19in Hinged Wall Mounting Bracket for Patch Panels
WALLMOUNTH1
1U 19in Hinged Wall Mounting Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device

27,99 € exc VAT
33,31 € inc VAT
2U 19in Hinged Wall Mount Bracket for Patch Panels
WALLMOUNTH2
2U 19in Hinged Wall Mount Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device(s)

39,99 € exc VAT
47,59 € inc VAT
4U 19in Hinged Wall Mounting Bracket for Patch Panels
WALLMOUNTH4
4U 19in Hinged Wall Mounting Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device(s)

48,99 € exc VAT
58,30 € inc VAT
6U Wall-Mounting Bracket for Patch Panel - 14 in. Deep
WALLMOUNT6
6U Wall-Mounting Bracket for Patch Panel - 14 in. Deep

Mount networking equipment and shallow rackmount devices with this 6U wall-mountable rack

66,99 € exc VAT
79,72 € inc VAT