StarTech.com

Vertical Wall-Mount Server Rack - Solid Steel - 6U

Mount server, network or telecommunications devices vertically with this 6U wall-mountable rack

Product ID: RK619WALLV

  • Save space in your office or server room by mounting IT or AV equipment vertically to a wall or horizontally under a desk or work bench
  • Hassle-free setup with wall-mount installation holes spaced 16 in. apart, matching standard construction framework
  • Easy equipment installation, with cage nuts and screws included
View More
  • 6U wall-mount design
  • Constructed to meet the EIA-310 19" rack standards
  • Made from solid steel for durability
144,99 € EUR exc VAT
172,54 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Frame Type Open Frame
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Mounting Rail Profile L-Shape
Rack Type 2-Post
U Height 6U
Wallmountable Yes
Performance
Weight Capacity 90.7 kg [200.5 lb]
Special Notes / Requirements
Note Package includes 1½” screws for mounting to wood surfaces, additional hardware will be required for other materials
Physical Characteristics
Color Black
Construction Material Steel
Enclosure Type Steel
Product Measurements
Product Height 28.2 cm [11.1 in]
Product Length 15.2 cm [6 in]
Product Width 50.5 cm [19.9 in]
Weight of Product 1.3 kg [2.9 lb]
Packaging Information
Flat Pack (Assembly Required) No
Package Height 16.4 cm [6.5 in]
Package Length 53.1 cm [20.9 in]
Package Width 29.7 cm [11.7 in]
Shipping (Package) Weight 2.2 kg [4.8 lb]
What's in the Box
Included in Package 1 - Vertical Wallmount Bracket
16 - M5 Cage Nuts
16 - M5 Screws
6 - Wood Screws
1 - Instruction Manual

Certifications

Related Products

1U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK119WALLV
1U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount a server, network or telecommunications device vertically with this 1U wall-mountable rack

55,99 € exc VAT
66,63 € inc VAT
2U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK219WALLV
2U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount a server, network or telecommunications device vertically with this 2U wall-mountable rack

66,99 € exc VAT
79,72 € inc VAT
4U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK419WALLV
4U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount server, network or telecommunications devices vertically with this 4U wall-mountable rack

100,99 € exc VAT
120,18 € inc VAT

Accessories