StarTech.com
New

8U Open Frame Rack - 4 Post - Adjustable Depth

Computer Equipment Rack | Casters | Leveling Feet | Cable Management Hooks

Product ID: 4POSTRACK8U

  • 8U open frame design
  • Adjustable mounting depth from 22-40 in.
  • Supports a static loading capacity of 1200 lb. (544 kg) and dynamic weight capacity of 660 lb. (300 kg)
  • Flat packed and easy to assemble
323,99 € EUR exc VAT
385,55 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Frame Type Open Frame
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Mounting Rail Profile L-Shape
Rack Type 4-Post
Special Features Adjustable Mounting Rails
Base Plate with Floor-Anchoring Holes
Built-in Cable Management
Casters (Included)
Grounding Lug(s)
Leveling Feet
Easy Assembly
U-Markings
U Height 8U
Wallmountable No
Performance
Weight Capacity (Stationary) 544 kg [1202.2 lb]
Physical Characteristics
Color Black
Construction Material Steel
Maximum Mounting Depth 102.4 cm [40.3 in]
Minimum Mounting Depth 56.6 cm [22.3 in]
Product Height 46 cm [18.1 in]
Product Height with Casters 53.3 cm [21 in]
Product Length 111.9 cm [44.1 in]
Product Width 60 cm [23.6 in]
Weight of Product 22.5 kg [49.7 lb]
Packaging Information
Flat Pack (Assembly Required) Yes
Package Height 14.5 cm [5.7 in]
Package Length 84 cm [33.1 in]
Package Width 29.5 cm [11.6 in]
Shipping (Package) Weight 24.9 kg [54.9 lb]
What's in the Box
Included in Package 4 - Caster
18 - M6 Flange Nut
18 - M6 Flat Washer
18 - M6 Hex Screw
4 - Cable Management Hook
4 - Hook Mounting Screw
2 - Left Vertical Rail
2 - Right Vertical Rail
8 - Corner Section
4 - Center Section
2 - Base Bracket
2 - Top Bracket
50 - M8 Flat Washer
50 - M8 Hex Screw
1 - 10mm Wrench
1 - 13mm Wrench
1 - Philips Head Screwdriver
4 - Philips Head Screw
4 - Locking Washer
24 - M6 Screw
24 - M6 Plastic Washer
24 - M6 Cage Nut
4 - Leveling Feet
4 - Grounding Wire
1 - Manual

Certifications

Related Products

12U Adjustable Depth Open Frame 4 Post Server Rack w/ Casters / Levelers and Cable Management Hooks
4POSTRACK12U
12U Adjustable Depth Open Frame 4 Post Server Rack w/ Casters / Levelers and Cable Management Hooks

Store your servers, network and telecommunications equipment in an adjustable 12U open-frame rack

315,99 € exc VAT
376,03 € inc VAT
15U Open Frame Rack - 4 Post - Adjustable Depth
New
4POSTRACK15U
15U Open Frame Rack - 4 Post - Adjustable Depth

Computer Equipment Rack | Casters | Leveling Feet | Cable Management Hooks

335,99 € exc VAT
399,83 € inc VAT
18U Open Frame Rack - 4 Post - Adjustable Depth
New
4POSTRACK18U
18U Open Frame Rack - 4 Post - Adjustable Depth

Computer Equipment Rack | Casters | Leveling Feet | Cable Management Hooks

348,99 € exc VAT
415,30 € inc VAT
25U Adjustable Depth Open Frame 4 Post Server Rack w/ Casters / Levelers and Cable Management Hooks
4POSTRACK25U
25U Adjustable Depth Open Frame 4 Post Server Rack w/ Casters / Levelers and Cable Management Hooks

Store your servers, network and telecommunications equipment in an adjustable 25U open-frame rack

369,99 € exc VAT
440,29 € inc VAT
42U Adjustable Depth Open Frame 4 Post Server Rack Cabinet - Flat Pack w/ Casters, Levelers and Cable Management Hooks
4POSTRACK42
42U Adjustable Depth Open Frame 4 Post Server Rack Cabinet - Flat Pack w/ Casters, Levelers and Cable Management Hooks

Store your servers, network and telecommunications equipment in an adjustable 42U open-frame rack

416,99 € exc VAT
496,22 € inc VAT

Accessories