StarTech.com
New

5U Rack-Mount Security Cover - Hinged

Compatible with 19 inch Racks | 3-Year Warranty

Product ID: RKSECLK5U

  • Hinged for easy access to rack components
  • TAA compliant for GSA Schedule purchases
  • Secure locking design to protect your equipment
  • Sturdy steel construction
129,99 € EUR exc VAT
154,69 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Front Door Construction Steel
Front Door Features Secure Key Lock
U Height 5U *4U available for equipment*
Physical Characteristics
Color Black
Construction Material Steel
Product Height 22.1 cm [8.7 in]
Product Length 50.8 cm [20 in]
Product Width 7.6 cm [3 in]
Weight of Product 2.4 kg [5.3 lb]
Packaging Information
Package Height 11.2 cm [4.4 in]
Package Length 26.7 cm [10.5 in]
Package Width 53.8 cm [21.2 in]
Shipping (Package) Weight 2.9 kg [6.3 lb]
What's in the Box
Included in Package 1 - Hinged Security Lock Panel
4 - M5 Screws
4 - M5 Cage Nuts
2 - Keys

Certifications