StarTech.com

2.5 m (8.2 ft.) Cable-Management Sleeve - Spiral - 45 mm (1.8 in.) Diameter

Cable Cord Organizer | Expandable Coiled Wrap | Includes Cable Loading Tool | Black

Product ID: CMSCOILED4

  • Keeps your cables neat and organized, while protecting from abrasion
  • Fast and easy setup, with cable loading tool included
  • Flexible and expandable spiral wrap fits many cables, from thin phone chargers to thick power cords
View More
  • Add or remove cables easily any time
  • Re-usable sleeve made of durable polyethylene
41,99 € EUR exc VAT
49,97 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Physical Characteristics
Color Black
Material Polyethylene
Product Height 45.000
Product Length 250 cm [98.4 in]
Product Width 45.000
Weight of Product 479.000
Packaging Information
Package Height 60.000
Package Length 460.000
Package Width 340.000
Shipping (Package) Weight 521.000
What's in the Box
Included in Package 1 - Cable-Management Sleeve
1 - Cable Insertion Tool
1 - Quick-Start Guide

Certifications

Related Products

1.5 m (4.9 ft.) Cable-Management Sleeve - Spiral - 25 mm (1 in.) Diameter
CMSCOILED
1.5 m (4.9 ft.) Cable-Management Sleeve - Spiral - 25 mm (1 in.) Diameter

Cable Cord Organizer | Expandable Coiled Wrap | Includes Cable Loading Tool | Black

21,99 € exc VAT
26,17 € inc VAT
Cable Management Spine
CMVBMOD
Cable Management Spine

Organize and clean up the appearance of cables running from the floor to your desktop or tabletop

34,99 € exc VAT
41,64 € inc VAT
15 ft. (4.6 m) Cable-Management Sleeve
WKSTNCM2
15 ft. (4.6 m) Cable-Management Sleeve

Cord Concealer | Polyester/Nylon Fabric | Trimmable

38,99 € exc VAT
46,40 € inc VAT
2 m Cable-Management Sleeve
WKSTNCM
2 m Cable-Management Sleeve

Organize your workstation cables with this adjustable cable manager, and trim the fabric to your desired length

19,99 € exc VAT
23,79 € inc VAT