StarTech.com
Coming Soon

Keyed Cable Lock for Laptops - Push-to-Lock Button

Portable Security Cable | 2 m (6.5') Steel Cable

Product ID: LTLOCKKEY

  • Protect your laptop or other device against theft with this keyed cable lock
  • Easy one-hand operation with the push-to-lock button and 360-degree swivel cable joint
  • Compatible with laptops, docks, monitors, projectors or other computer equipment with a Kensington® lock slot (K-Slot)
View More
  • No need to remember a combination - includes two identical keys
  • Tamper-resistant vinyl-coated steel cable (4.4 mm diameter) ensures strength and durability
$36.99 USD
In stock with partners:
Where To Buy

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
K-Lock Slot Kensington Standard Slot (K-Slot)
Physical Characteristics
Color Silver & Black
Enclosure Type Zinc Alloy
Product Height 0.7 in [1.7 cm]
Product Length 6.7 ft [2 m]
Product Width 1.3 in [32 mm]
Weight of Product 4.8 oz [136 g]
Packaging Information
Package Height 11.4 in [29 cm]
Package Length 7.1 in [18 cm]
Package Width 0.2 in [4 mm]
Shipping (Package) Weight 0.1 oz [2.7 g]
What's in the Box
Included in Package 1 - Laptop Security Lock
2 - Keys
1 - Hook-and-Loop Strap
1 - Quick-Start Guide

Certifications

Keyed Cable Lock for Laptops - Push-to-Lock Button