StarTech.com

Conference Table Cable Management Box - Table Top - Conference Room AV - Conference Table Connectivity Box

Eliminate clutter at your table or podium, by organizing and storing cables in this conference table cable management box

Product ID: BOX4CABLE

  • Concealed table installation, hides your boardroom cable clutter
  • Provides a convenient, clutter-free way to centralize your equipment cables in a boardroom table or lectern
  • Sleek design with in-table installation
  • Hideaway panel
169,99 € EUR exc VAT
212,49 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Special Notes / Requirements
Note Cables with ferrites may impact cable maneuverability within the cable hole. If ferrites are required, we recommend using cables with ferrites that are positioned as close to the connector as possible.
Environmental
Humidity 10% ~ 70% RH
Operating Temperature 15°C to 35°C (59°F to 95°F)
Storage Temperature 15°C to 65°C (59°F to 149°F)
Physical Characteristics
Color Black
Enclosure Type Steel and Aluminum
Product Height 91 mm [3.6 in]
Product Length 147 mm [5.8 in]
Product Weight 836 g [29.5 oz]
Product Width 147 mm [5.8 in]
Packaging Information
Package Height 120 mm [4.7 in]
Package Length 180 mm [7.1 in]
Package Width 180 mm [7.1 in]
Shipping (Package) Weight 1.1 kg [2.5 lb]
What's in the Box
Included in Package 1 - cable access box
2 - mounting brackets with screws and wing-nuts
4 - large nylon split bushings
7 - small nylon split bushings
1 - diecut outline
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

Conference Table Box for AV Connectivity
BOX4HDECP
Conference Table Box for AV Connectivity

Install this AV connectivity panel into any boardroom table, and connect the screen from any laptop with HDMI, VGA or mDP to an HDMI display

418,99 € exc VAT
523,74 € inc VAT

Accessories