StarTech.com

Cat 6a Cables

Deliver high-performance 10 Gigabit network connections, free of noise and EMI/RFI interference

Product ID: 6ASPAT3MGR

Color:

Available in

To view a product, select a in the options on the left

14,99 € EUR exc VAT
18,74 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Cable Shield Material Aluminum-polyester foil 53u
Cable Type Shielded Snag-less
Fire Rating CMG Rated (General Purpose)
Number of Conductors 4 Pair STP
Performance
Cable Rating CAT6a - 10Gbit/s
Connector(s)
Connector A 1 - RJ-45 Male
Connector B 1 - RJ-45 Male
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color Gray
Conductor Type Stranded Copper
Product Length 3 m [9.8 ft]
Weight of Product 125 g [4.4 oz]
Wire Gauge 25 AWG (0.455 mm)
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 135 g [4.8 oz]
What's in the Box
Included in Package 1 - Cat6a patch cable

Certifications

Related Products

3 m CAT6a Ethernet Cable - 10 Gigabit Shielded Snagless RJ45 100W PoE Patch Cord - 10GbE STP Category 6a Network Cable w/Strain Relief - Black Fluke Tested UL/TIA Certified
14,99 € exc VAT
18,74 € inc VAT
3 m CAT6a Ethernet Cable - 10 Gigabit Shielded Snagless RJ45 100W PoE Patch Cord - 10GbE STP Category 6a Network Cable w/Strain Relief - Blue Fluke Tested UL/TIA Certified
14,99 € exc VAT
18,74 € inc VAT
3 m CAT6a Ethernet Cable - 10 Gigabit Shielded Snagless RJ45 100W PoE Patch Cord - 10GbE STP Category 6a Network Cable w/Strain Relief - Aqua Fluke Tested UL/TIA Certified
14,99 € exc VAT
18,74 € inc VAT