StarTech.com

Flat-Screen TV Ceiling Mount - Short Pole - Full Motion

Display Ceiling Mount | Full Motion | For 32" to 75" Displays

Product ID: FPCEILPTBSP

  • Save space by suspending your 32 to 75" flat-screen TV from the ceiling
  • Min-max pole length extension of 22.0" to 35.8" (560 to 910 mm)
  • Heavy-duty steel ceiling mount supports up to 50 kg (110 lb.)
View More
  • Full-motion mount lets you swivel the display +180 /-180 degrees around the pole and tilt downwards -25 degrees, without using tools
  • Min-max pole length extension of 560 to 910 mm (22" to 35.8")
  • Easy setup, with a hook-and-mount design
183,99 € EUR exc VAT
229,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 1
Cable Management Yes
Mounting Options Ceiling Mount
VESA Hole Pattern(s) 200x200 mm
300x300 mm
400x200 mm
400x400 mm
600x400 mm
Wallmountable No
Performance
Anti-theft No
Display Rotation 360°
Display Tilt +0° / -25°
Fits Curved Display Yes
Height Adjustment Yes
Maximum Display Size 75"
Maximum Height 910 mm [35.8 in]
Minimum Display Size 32"
Minimum Height 560 mm [22 in]
Mounting Surface Thickness 560 mm to 910 mm
Swivel / Pivot +180° to -180°
Video Wall No
Weight Capacity (Per Display) 50 kg [110.5 lb]
Physical Characteristics
Color Black
Material Steel
Product Height 115 cm [45.3 in]
Product Length 43.5 cm [17.1 in]
Product Width 68 cm [26.8 in]
Weight of Product 4.9 kg [10.8 lb]
Packaging Information
Package Height 14.9 cm [5.9 in]
Package Length 36.6 cm [14.4 in]
Package Width 77.1 cm [30.4 in]
Shipping (Package) Weight 6.8 kg [15.1 lb]
What's in the Box
Included in Package 1 - ceiling mount and pole
1 - extension pole
2 - vertical brackets
1 - horizontal bracket
2 - bolts
2 - nuts
1 - wrench
1 - hex key
1 - mounting template
4 - M5x14 mm screws
4 - M6x14 mm screws
4 - M6x30 mm screws
4 - M8x30 mm screws
4 - M8x50 mm screws
4 - rectangular washers
8 - small spacers
8 - large spacers
4 - 6.3x55 mm screws
4 - concrete anchor
4 - circular washers
1 - instruction manual

Certifications

Related Products

Flat-Screen TV Ceiling Mount - For 81 cm to 178 cm (32-70in.) LCD, LED or Plasma TVs
FLATPNLCEIL
Flat-Screen TV Ceiling Mount - For 81 cm to 178 cm (32-70in.) LCD, LED or Plasma TVs

Display Ceiling Mount | Full Motion | For 32" to 75" Displays

192,99 € exc VAT
241,24 € inc VAT
High Ceiling TV Mount - 8.2' to 9.8' Long Pole - Full Motion
FPCEILPTBLP
High Ceiling TV Mount - 8.2' to 9.8' Long Pole - Full Motion

Display Ceiling Mount | Full Motion | For 32" to 75" Displays

202,99 € exc VAT
253,74 € inc VAT

Accessories