NEXT-GEN DEPLOYMENTS
A single source of connectivity
USB4 connectivity unlocks a docking connectivity standard across M-series MacBooks, Windows business laptops, and next-generation AI PCs. IT pros managing device refreshes or mixed device environments can standardize on a single source of dual 4K display device connectivity (including MacBooks). No drivers, no confusion, just deployments you can trust.
![]()
Driverless by
default
Your connectivity will not rely on workarounds to ensure team productivity. USB4 docking stations have guaranteed driverless connections across Mac, Windows, and Linux devices.
![]()
The performance you
expect from StarTech
Every USB4 device has been tested in our innovation lab before the product is ever shipped. Over 100 monitors and all major device families have been proven to perform to ensure you have everything you need.
![]()
Fewer tickets,
faster rollouts
With USB-IF certification on several products, clear cable labeling, and professional-grade documentation, all StarTech USB4 accessories save you time and ensure smooth deployments so you can focus on what matters most.
INNOVATION AT STARTECH
World-class testing for
world-class performance
To maximize the reliability of your USB4 devices, StarTech products undergo extensive in-house performance benchmarking, signal integrity, and quality assurance testing at our North American lab. Third-party performance validations are also conducted to ensure certified performance that can meet high-intensity and next-generation needs.
ENTERPRISE ROLLOUTS
Standardize and deploy
with confidence
With professional-grade documentation, 24/5 live support, and global availability, StarTech USB4 accessories save you time and ensure smooth worldwide deployments so you can focus on what matters most.

FEATURED RESOURCES
Expert USB4 resources
USB4 Leadership Guide
Written by CTO Ellard Teeple, take a deeper look into the impact USB4 will have on your environment.
USB4 Accessories Guide
Easily identify the best USB4 accessories to enhance and expand your devices.
WHAT YOU NEED TO KNOW
Frequently Asked Questions
USB4 is the latest USB standard that uses USB-C connectors and delivers up to 80Gbps of bi-directional bandwidth. It can handle multiple protocols simultaneously and is designed to replace older standards while remaining backward compatible with USB-C, USB 3.x, and USB 2.0 devices.
Our latest 208N USB4 docking stations operate using native support built into Windows, macOS, and Linux. This eliminates the need for driver installation, reducing setup time and minimizing compatibility issues during OS updates.
Yes, our 208N USB4 docking station is designed for cross-platform compatibility and works natively with all M3, M4, M5, M1/M2 Pro and M1/M2 Max MacBooks and modern Windows laptops. This allows organizations to use a single docking solution across mixed-device environments.
With the Hoover Ridge chipset, our latest USB4 docking station can support dual displays using native video output without relying on software-based solutions. This provides consistent performance and avoids issues tied to driver dependencies.
USB4 delivers comparable performance to Thunderbolt 4, including up to 40Gbps bandwidth and support for dual 4K displays, but typically at a lower cost. This makes it a practical option for organizations looking to balance performance with budget considerations.
Yes, USB4 is backward compatible with USB-C, USB 3.x, and USB 2.0 devices. This ensures it can support both new and legacy hardware during multi-year device refresh cycles.
USB4 simplifies deployments by enabling plug-and-play functionality without drivers, which reduces setup complexity and help desk tickets. Standardizing on a single dock across devices also helps streamline procurement and ongoing support.
Org-wide docking connectivity is hard.
We make it easy.
Trusted by over 90% of Fortune 500 companies
PERFORMANCE YOU EXPECT
Featured USB4 Products
Ready to plan your USB4 transition?
Our connectivity experts are available to support you now, let us get connected and identify the best opportunities for you to simplify and manage your environment. |
