StarTech.com
New

Composite to VGA Video Converter - 1920x1200 - NTSC and PAL

Composite Video Scaler | Mac & Windows | On-Screen Display

Product ID: VID2VGATV3

  • Convert and scale S-Video and composite input to VGA output
  • Features on-screen display for simple output setting selection
  • Supports high-definition resolutions up to 1920x1200 @ 60Hz
View More
  • Offers a pure hardware design, with no software installation required
  • Video scaler accepts NTSC and PAL input
67,99 € EUR
VAT not included in the price
300+ In stock

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Audio No
AV Input Composite
S-Video
AV Output VGA
Performance
Signal Levels Input
Video @ 1V p-p, 75 ohm
Y @ 1 V p-p, 75 ohm
Color @ 0.7V p-p, 75 ohm
Supported Resolutions 1920x1200 (60Hz)
1920x1080
1680x1050
1600x1200
1600x900
1280x1024
1024x768
800x600
Connector(s)
Connector A 1 - Composite Video (1 x RCA) Female Input
1 - S-Video (4 pin, Mini-DIN) Female Input
Connector B 1 - VGA (15 pin, High Density D-Sub) Female Output
Power
Power Source USB-Powered
Environmental
Humidity 5~90% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 20 mm [0.8 in]
Product Length 66 mm [2.6 in]
Product Width 58 mm [2.3 in]
Weight of Product 48 g [1.7 oz]
Packaging Information
Package Height 28 mm [1.1 in]
Package Length 15 cm [5.9 in]
Package Width 11.3 cm [4.4 in]
Shipping (Package) Weight 120 g [4.2 oz]
What's in the Box
Included in Package 1 - Video Scaler Converter
1 - USB-A to USB Mini Cable
1 - Quick-Start Guide

Certifications

Related Products

Composite and S-Video to VGA Video Scan Converter
VID2VGATV2
Composite and S-Video to VGA Video Scan Converter

Convert and Scale a Composite or S-Video Signal to Work with a VGA Display

242,99 €
105+ In stock
High Resolution VGA to Composite (RCA) or S-Video Converter - PC to TV
VGA2VID
High Resolution VGA to Composite (RCA) or S-Video Converter - PC to TV

Connect a PC with VGA output to a composite or S-Video TV

133,99 €
132+ In stock

Accessories