StarTech.com

1.8 m (6 ft.) UK Laptop Power Cord - BS-1363 to C7 (Figure 8)

Laptop Charger Cable | 250V at 13A | 0.75 mm² | ASTA Certified | Lifetime Warranty

Product ID: PXTNB2SUK6

  • Reliable laptop power cable, rated to carry 250V at 10A
  • Suitable replacement UK laptop power cord for worn out or missing C7 power cords
6,99 € EUR
VAT not included in the price
27+ In stock
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Number of Conductors 2
Performance
Harmonized Wire Code (H03VVH2-F 2x 0.75 mm²)
Connector(s)
Connector A 1 - BS 1363 Power (UK) Plug
Connector B 1 - IEC 60320 C7 Power (Unpolarised)
Power
Input Current 13 A
Input Voltage 250 AC
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Product Height 1 cm [0.4 in]
Product Length 1.8 m [6 ft]
Product Width 12 mm [0.5 in]
Weight of Product 140 g [4.9 oz]
Packaging Information
Package Height 14.5 cm [5.7 in]
Package Length 29 cm [11.4 in]
Package Width 21 cm [8.3 in]
Shipping (Package) Weight 140 g [4.9 oz]
What's in the Box
Included in Package power cable

Certifications

Related Products

1 m (3.3 ft.) UK Laptop Power Cord - BS-1363 to C7 (Figure 8)
PXTNB2SUK1M
1 m (3.3 ft.) UK Laptop Power Cord - BS-1363 to C7 (Figure 8)

Power your laptop from a UK power outlet

4,99 €