StarTech.com

Cisco GLC-T Compatible SFP Transceiver Module - 1000BASE-T

1000 Mbps (1 Gbps) | Copper | RJ45 | 100 m (328 ft) | TAA | Lifetime Warranty

Product ID: GLCTSTTAA

  • 100% compatibility with Cisco GLC-T guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic set ups
View More
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
  • Low power consumption of less than 1.3 W
  • Hot-swappable with fiber-optic modules
115,99 € EUR
VAT not included in the price
In stock with partners:
Where To Buy

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Cisco®
Industry Standards IEEE 802.3ab 1000BASE-T
Performance
Auto MDIX Yes
Compatible Networks 1000 Mbps (1 Gbps)
DDM No
Max Transfer Distance 100 m (328 ft)
Maximum Data Transfer Rate 1000 Mbps
MTBF 3,068,049 hours
Type Copper
Connector(s)
Local Unit Connectors 1 - RJ-45 Female
Special Notes / Requirements
Note For use in 1 Gigabit networking equipment and media converters
System and Cable Requirements MSA or Cisco compliant SFP port
Power
Power Consumption (In Watts) < 1.3 W
Environmental
Humidity 30~75% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Silver
Packaging Information
Package Height 33 mm [1.3 in]
Package Length 12.1 cm [4.8 in]
Package Width 77 mm [3 in]
Shipping (Package) Weight 55 g [1.9 oz]
What's in the Box
Included in Package 1 - SFP transceiver
Product Height 1.4 cm [0.5 in]
Product Length 70 mm [2.8 in]
Product Width 13 mm [0.5 in]
Weight of Product 22 g [0.8 oz]

Certifications

Accessories