StarTech.com

Spare 5V DC UK Power Adapter for SV231USB & SV431USB

Replace, or keep a spare 5V DC (2 A) KVM switch power adapter on hand

Product ID: SVUSBPOWERUK

  • Supports 110~240V, 0.4A input
  • 5V 2A Output
  • Type N Barrel connector
15,99 € EUR
VAT not included in the price
247+ In stock
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Performance
Hot-Key Selection No
On-Screen Display No
Power
Center Tip Polarity Positive
Input Current 0.4 A
Input Voltage 100 - 240 AC
Output Current 2 A
Output Voltage 5 DC
Plug Type N
Power Source International Power Cords
Physical Characteristics
Cable Length 1490 mm [58.7 in]
Color Black
Product Height 3.9 cm [1.5 in]
Product Length 80 mm [3.1 in]
Product Width 45 mm [1.8 in]
Weight of Product 158 g [5.6 oz]
Packaging Information
Package Height 70 mm [2.8 in]
Package Length 10 cm [3.9 in]
Package Width 60 mm [2.4 in]
Shipping (Package) Weight 0.3 kg [0.6 lb]

Certifications