StarTech.com

Cat 6 Cables

Make Power-over-Ethernet-capable Gigabit network connections

Product ID: N6PATC1MBL

Color:

Color:

Available in

To view a product, select a in the options on the left

2,99 € EUR exc VAT
3,71 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type Snagless
Connector Plating Gold
Fire Rating CMG Rated (General Purpose)
Number of Conductors 4 pair UTP
Wiring Standard TIA/EIA-568-B.1-2001 T568B
Performance
Cable Rating CAT6 - 650 MHz
Connector(s)
Connector A 1 - RJ-45 Male
Connector B 1 - RJ-45 Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Blue
Conductor Type Stranded Copper
Product Length 1 m [3.3 ft]
Weight of Product 45 g [1.6 oz]
Wire Gauge 24 AWG
Packaging Information
Package Height 12 mm [0.5 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 0.1 kg [0.1 lb]
What's in the Box
Included in Package 1 - 1 m Blue Snagless Cat6 UTP Patch Cable - ETL Verified

Certifications

Related Products

Snagless Cat6 Patch Cable (UTP) - Blue
N6PATC1MBK
Cat6 Patch Cable with Snagless RJ45 Connectors - 1m, Black

Make Power-over-Ethernet-capable Gigabit network connections

2,99 € exc VAT
3,71 € inc VAT