Cable USB 2.0 A vers Mini B de 3 m

Connectez votre appareil portable (Mini USB) à un ordinateur hôte par le biais d'une fente standard USB 2.0 de type A

Nº de produit: USB2HABM10

  • The new USB Mini B cable meets USB 2.0 requirements which is 40 times faster that USB 1.0
  • Gives you the freedom to download more pictures and MP3 files with fast data transfer rates of up to 480 Mbits/sec
  • Suitable for a variety of digital cameras, camcorders and portable devices
Votre prix
€2,99 EUR excl. VAT
€3,62 EUR incl. VAT

This USB 2.0 cable provides a high-quality replacement for the cable that came with your Mini USB mobile device. Or, you can keep it as a spare while traveling.

The cable is perfect for connecting devices such as your smartphone, GPS, digital camera, or portable hard drive, to your PC or Mac computer for everyday tasks such as charging, data synchronization or file transfers.

The USB2HABM10 10-foot cable is backed by StarTech.com’s lifetime warranty for guaranteed reliability.

Applications

  • An ideal replacement USB cable for transferring pictures, videos, MP3 files from your digital camera, digital camcorders, MP3 players, PDA and other portable devices to your laptop or desktop PC

L'Avantage StarTech.com

  • Spend less time waiting and more time downloading pictures, MP3 files and digital videos with StarTech.com’s ultra fast Mini B USB cables
  • Instantly e-mail pictures and videos to your friends and loved ones by downloading picture files from your digital camera to your PC
  • Upgrading your USB cable is the most cost effective way to maximize your digital camera’s performance
  • Transmits pure digital data for sharper, richer and more natural picture quality and sound
  • An ideal replacement USB cable for improved AV quality

Numéros partenaires

  • Ingram Micro Belgium 1861441
  • Tech Data - Belgium 4462591
  • UPC 065030802246

Spécifications

Warranty Information Warranty 1 Years
Caractéristiques physiques Hauteur du produit 0 cm [0,0 in]
Poids du produit 522 g [18,4 oz]
Largeur du produit 0 mm [0,0 in]
Couleur Gris
Calibre du fil 30 AWG
Longueur de câble 3048 mm [120,0 in]
Longueur du produit 304,8 cm [120,0 in]
Conditions environnementales Température de fonctionnement -20°C to 60°C (-4°F to 140°F)
Température de stockage -10°C to 30°C (14°F to 86°F)
Humidité 30%-75% RH
Connecteur(s) Connecteur A 1 - USB Type-A (4 broches) USB 2.0
Connecteur B 1 - USB Mini-B (5 broches)
Contenu du paquet Inclus dans le paquet 10 ft USB 2.0 Cable - USB A to Mini B
Informations d'emballage Package Height 0,07 mm [0,0 in]
Package Length 22,5 cm [8,9 in]
Poids brut 0,1 kg [0,1 lb]
Package Width 12,5 cm [4,9 in]
Performance Longueur max. de câble 5000
Type et débit USB 2.0 - 480 Mbit/s
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
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* L’apparence et les spécifications du produit peuvent être modifiées sans préavis
Haut de la page