3 ft Mini USB 2.0 Cable - A to Mini B

Connectez votre appareil portable (Mini USB) à un ordinateur hôte par le biais d'une fente standard USB 2.0 de type A

Nº de produit: USB2HABM3

  • Gives you the freedom to download more pictures and MP3 files with fast data transfer rates of up to 480 Mbits/sec
  • The new USB Mini B cable meets USB 2.0 requirements which is 40 times faster that USB 1.0
  • Suitable for a variety of digital cameras, camcorders and portable devices
Votre prix
€2,99 EUR excl. VAT
€3,62 EUR incl. VAT

This USB 2.0 cable provides a high-quality replacement for the cable that came with your Mini USB mobile device. Or, you can keep it as a spare while traveling.

The cable is perfect for connecting devices such as your smartphone, GPS, digital camera, or portable hard drive, to your PC or Mac computer for everyday tasks such as charging, data synchronization or file transfers.

The USB2HABM3 3-foot cable is backed by StarTech.com’s lifetime warranty for guaranteed reliability.

Applications

  • An ideal replacement USB cable for transferring pictures, videos, MP3 files from your digital camera, digital camcorders, MP3 players, PDA and other portable devices to your laptop or desktop PC

L'Avantage StarTech.com

  • Spend less time waiting and more time downloading pictures, MP3 files and digital videos with StarTech.com’s ultra fast Mini B USB cables
  • Transmits pure digital data for sharper, richer and more natural picture quality and sound
  • An ideal replacement USB cable for improved AV quality
  • Upgrading your USB cable is the most cost effective way to maximize your digital camera’s performance
  • Instantly e-mail pictures and videos to your friends and loved ones by downloading picture files from your digital camera to your PC

Numéros partenaires

  • Ingram Micro Belgium 1861444
  • Tech Data - Belgium 4462419
  • UPC 065030802222

Spécifications

Warranty Information Warranty 1 Years
Caractéristiques physiques Poids du produit 18 kg [39,8 lb]
Hauteur du produit 0 mm [0,0 in]
Largeur du produit 0 mm [0,0 in]
Couleur Gris
Calibre du fil 30 AWG
Longueur de câble 9,1 m [30,0 ft]
Longueur du produit 914,4 m [2999,2 ft]
Conditions environnementales Température de fonctionnement -20°C to 60°C (-4°F to 140°F)
Température de stockage -10°C to 30°C (14°F to 86°F)
Humidité 30%-75% RH
Connecteur(s) 1 - Connecteur A USB Type-A (4 broches) USB 2.0
1 - Connecteur B USB Mini-B (5 broches)
Contenu du paquet Inclus dans le paquet 3 ft Mini USB 2.0 Cable - A to Mini B
Informations d'emballage Package Height 70 mm [2,8 in]
Package Length 225 m [738,0 ft]
Poids brut 24 kg [53,0 lb]
Package Width 125 m [410,0 ft]
Matériel Placage du connecteur Nickel
Performance Type et débit USB 2.0 - 480 Mbit/s
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
  • RoHS
    • Langue: English
  • WEEE
    • Langue: English

Safety Measures

  • If product has an exposed circuit board, do not touch the product under power.
  • If Class 1 Laser Product. Laser radiation is present when the system is open.
  • Wiring terminations should not be made with the product and/or electric lines under power.
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* L’apparence et les spécifications du produit peuvent être modifiées sans préavis
Haut de la page