Alcuni cookie sono indispensabili per garantire il corretto funzionamento del sito web. È possibile bloccare o eliminare tutti i cookie, tuttavia il sito o parti dello stesso potrebbero non funzionare. Per maggiori informazioni sull'utilizzo dei cookie, consultare la nostra dichiarazione sulla privacy.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Cerca prodotti...

Iniettore Gigabit PoE ad 1 porta - 802.3at e 802.3af

ID prodotto: POEINJ1G

Deliver power and data to your Power over Ethernet device using this mountable PoE+ midspan

Caratteristiche
  • Easily connect, power, and operate a Gigabit PoE-powered device (PD)

  • Supplies up to 30-watts power output

  • Flexible setup, with a desktop-sized, or surface-mountable housing

Ulteriori Caratteristiche . . .
  • Save money by using your existing Cat5 or better Ethernet cable

  • Fast, plug-and-play setup and operation, with no configuration required

  • Provides one PoE+ (PSE, power and data) 10/100/1000Mbps compliant RJ45 port - 802.3at and 802.3af

  • Integrates shielded RJ45 connectors

  • Automatically detects the powered device to provide the appropriate level of power output

I prezzi dai rivenditori possono essere inferiori:

EPIT MONIT YEPIT AMAZIT MERCIT
INGIT
Disponibile in
€ 97,99 EUR IVA esclusa
€ 117,59 IVA inclusa

ID: POEINJ1G

Probabilmente a magazzino presso rivenditori/distributori

Per visualizzare altri prodotti come questo, visitare il nostro negozio europeo online oggi!

This Gigabit Power over Ethernet (PoE+) injector supplies power and data connectivity to a Gigabit PoE-compliant device using standard Ethernet cable, at distances of up to 100 m (330 ft.).

The PoE midspan is a cost-effective alternative to upgrading your existing network switch to a PoE-capable model.

Convenience and cost savings

This versatile PoE injector lets you connect a PoE-powered device (PD) to a non-PoE network switch, so you can avoid the expense and aggravation of replacing your existing switch with a PoE-enabled model. It supplies up to 30 watts of power, so you can easily power and access a high-power PoE-compliant device, such as an IP camera or a wireless access point (WAP), using traditional copper (RJ45) Ethernet cable. The midspan injector makes it easy to extend data and power connectivity to your PoE+ device across long distances, even in a remote location where a typical power outlet isn’t available.

Easy to set up in mixed environments

You can integrate this compact injector discreetly into a variety of environments. It features a surface-mountable housing that’s perfect for installing on walls or under a desk, but it’s also palm-sized, for use on desktop surfaces.

Plus, with plug-and-play operation, you can enjoy fast and hassle-free setup without disrupting your workflow.

Intelligent power allocation

Not sure which class your PoE device is? The Gigabit PoE+ injector automatically detects the power requirements of your connected PoE PD, and delivers the appropriate level of power without damaging your device.

The POEINJ1G is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Applicazioni
  • Ideal for high-power PoE+ devices requiring Gigabit speeds such as PTZ (Pan, Tilt, Zoom) cameras and Wi-Fi® access points (WAP)
  • Enable remote installation of touchscreens, information kiosks, and phones in locations where a power connection isn’t available
  • Perfect for small and home offices, as well as SMB applications, including system integrations, and IT administration
Codici articolo:
Garanzia
Garanzia 2 Years
Hardware
Porte 1
Standard del settore IEEE 802.3af PoE, IEEE 802.3at PoE+
IEEE 802.3 (10BASE-T), IEEE 802.3u (100BASE-TX), IEEE 802.3ab (1000BASE-T)
Prestazioni
Lunghezza max cavo 100 m [328 ft]
Massima velocità di trasferimento dati 2 Gbps (Full-Duplex)
Specifiche generali 48 V CC, 30 W
Connettore/i
Tipo/i connettori 2 - RJ-45 Femmina
Note/requisiti speciali
Patents and Licenses The following patents are licensed for this product. This list might not be all inclusive.
• United States Patent No. 5,406,260 (expired)
• United States Patent No. 6,650,622
• United States Patent No. 7,457,250
• United States Patent No. 8,155,012
• United States Patent No. 8,902,760
• United States Patent No. 8,942,107
• United States Patent No. 9,019,838
• United States Patent No. 9,049,019
• United States Patent Application No. 14/695,456
• United States Patent Application No. 14/726,940
Requisiti di sistema e cavi If your connected devices do not meet the IEEE 802.3af or IEEE 802.3at PoE standard, then the POEINJ1G will not inject power to the connected device(s) / Ethernet cable(s)
Indicatori
Indicatori LED 1 - Alimentazione
Alimentazione
Adattatore di alimentazione incluso Adattatore CA incluso
Consumo energetico 36
Corrente di uscita 0. 64 A
Corrente ingresso 0.75 A
Tensione di uscita 56 DC
Tensione ingresso 100 ~ 240 AC
Tipo presa M
Tipo punta centrale Positivo
Ambientale
Temperatura d'esercizio 0°C to 45°C (32°F to 113°F)
Temperatura di conservazione -20°C to 85°C (-4°F to 185°F)
Umidità 10~90% RH (senza condensa)
Caratteristiche fisiche
Altezza prodotto 25 mm [1 in]
Colore Nero
Larghezza prodotto 63 mm [2.5 in]
Lunghezza prodotto 70 mm [2.8 in]
Peso prodotto 52 g [1.8 oz]
Tipo enclosure Plastica
Informazioni confezione
Peso spedizione (confezione) 995 g [35.1 oz]
Contenuto della confezione
Incluso nella confezione 1 - Iniettore PoE+
4 - Viti di montaggio
1 - Adattatore di alimentazione
4 - Cavi di alimentazione (NA/UK/UE/ANZ)
1 - Manuale di istruzioni
Certificazioni
Iniettore industriale Power over Ethernet PoE+ Gigabit a 2 porte 48V/30W - Montaggio a parete
POEINJ2GI

Iniettore industriale Power over Ethernet PoE+ Gigabit a 2 porte 48V/30W - Montaggio a parete

Fornisce alimentazione e connettività dei dati a due dispositivi PoE Gigabit tramite un cavo standard Ethernet

€ 177,99 IVA esclusa
€ 213,59 IVA inclusa

10/100 PoE Power over Ethernet Splitter 5V/12V
POESPLT100

Splitter Power over Ethernet PoE 10/100 5/12 V

Consente di collegare e alimentare periferiche standard, non compatibili con interfaccia PoE, tramite cavo Power over Ethernet

€ 78,99 IVA esclusa
€ 94,79 IVA inclusa

Iniettore midspan Gigabit Power over Ethernet (PoE) a 4 porte - 802.3at/af
POEINJ4G

Iniettore midspan Gigabit Power over Ethernet (PoE) a 4 porte - 802.3at/af

Questo hub midspan PoE+ montabile a parete consente di fornire alimentazione e dati a quattro dispositivi Power over Ethernet

€ 190,99 IVA esclusa
€ 229,19 IVA inclusa

Convertitore seriale Ethernet RS-232 a 1 porta - PoE Power Over Ethernet
NETRS2321POE

Convertitore seriale Ethernet RS-232 a 1 porta - PoE Power Over Ethernet

Consente di collegare, configurare e gestire in remoto un dispositivo seriale RS-232 tramite una rete IP.

€ 190,99 IVA esclusa
€ 229,19 IVA inclusa

* L'aspetto e le specifiche dell'articolo sono soggetti a modifiche senza preavviso.