StarTech.com

20 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices, with a long 20-foot cable

Product ID: DVIDDMM20

  • Supports a maximum resolution of 2560x1600
  • High-speed digital transmission rate of up to 9.9 Gbits/sec
  • Ferrite core eliminates EMI interference
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports hot-plugging of DVI display devices
  • Compliant with DVI DDWG Standards
¥3,556 JPY exc tax
¥3,911 JPY inc tax

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Industry Standards DVI DDWG Standard
Connector(s)
Connector A 1 - DVI-D (25 pin) Male
Connector B 1 - DVI-D (25 pin) Male
Physical Characteristics
Cable Length 20 ft [6.1 m]
Color Black
Product Length 20 ft [6.1 m]
Weight of Product 21.5 oz [609 g]
Wire Gauge 28 AWG
Packaging Information
Package Height 1.6 in [40 mm]
Package Length 13 in [33 cm]
Package Width 10 in [25.5 cm]
Shipping (Package) Weight 22.1 oz [627 g]
What's in the Box
Included in Package 1 - 20 ft DVI-D Dual Link Cable - M/M

Certifications