StarTech.com

25 ft Straight Through Serial Cable - DB9 M/F

Product ID: MXT100_25

¥1,476 JPY exc tax
¥1,623 JPY inc tax
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Shield Type Aluminum-Mylar Foil with Drain
Performance
Maximum Cable Length 25 ft [7.6 m]
Connector(s)
Connector A 1 - DB-9 (9 pin, D-Sub) Male
Connector B 1 - DB-9 (9 pin, D-Sub) Female
Physical Characteristics
Cable Length 25 ft [7.6 m]
Color Gray
Product Height 0.6 in [1.5 cm]
Product Length 25 ft [7.6 m]
Product Width 1.3 in [33.3 mm]
Weight of Product 11.2 oz [316 g]
Packaging Information
Package Height 8.7 in [22 cm]
Package Length 0 in [0.1 mm]
Package Width 5 in [12.8 cm]
Shipping (Package) Weight 11.3 oz [321 g]
What's in the Box
Included in Package 1 - 25 ft Straight Through Serial Cable - DB9 M/F

Certifications