StarTech.com

6ft IEEE-1394 FireWire Cable 6-6 M/M

Deliver high speed data transfers between your FireWire devices

Product ID: 1394_6

¥1,126 JPY exc tax
¥1,216 JPY inc tax

Overview

This 6ft IEEE 1394 FireWire Cable provides two FireWire 6-pin male connectors and is expertly designed and constructed of high quality materials and IEEE-1394 rated wire to ensure optimum performance and reliability.

Capable of data transfer rates of up to 400Mbps, FireWire technology provides a high speed link that saves time during large file transfers (e.g. transferring digital video files from a dv camcorder to a computer, etc.).

The StarTech.com Advantage

  • Delivers high speed data transfer
  • Replace worn-out or missing FireWire cables with this high quality, 6ft, 6-pin IEEE-1394 FireWire Cable
  • Backed by StarTech.com's lifetime warranty

Technical Specifications

Warranty Information
Warranty Lifetime
Performance
Maximum Cable Length 14 ft [4.3 m]
Connector(s)
Connector A 1 - FireWire 400 (6 pin, IEEE 1394a) Male
Connector B 1 - FireWire 400 (6 pin, IEEE 1394a) Male
Physical Characteristics
Cable Length 6 ft [1.8 m]
Color Gray
Product Length 6 ft [1.8 m]
Product Weight 4.1 oz [115 g]
Packaging Information
Shipping (Package) Weight 4.1 oz [115 g]
What's in the Box
Included in Package 1 - FIREWIRE CABLE

Certifications