StarTech.com

10/100 VDSL2 Ethernet Extender Kit over Single Pair Wire – 1km

Extend your 10/100Mbps network by up to 1km over Ethernet or RJ11 phone lines

Product ID: 110VDSLEXT

  • IEEE 802.1Q VLAN tag transparent
  • Selectable CPE and CO mode via DIP switch
  • Supports flow control for Fast Ethernet (pause frame or Back Pressure)
View More
  • Allows you the ability to select fixed SNR margin (9 dB) or fixed target data rate
  • Light in weight and a very compact design
  • Supports both symmetric and asymmetric transmission
¥52,092 JPY exc tax
¥57,301 JPY inc tax

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3/802.3u/802.3x 10/100 Base-T Auto-Negotiation, Auto-MDI/MDI-X
On-board surge protection
VDSL2 ITU-T G.993.2, VDSL ITU-T G.993.1, and VDSL2/VDSL ITU-T G.997.1 compliant
Performance
Max Distance 1 km (0.6 mi)
Maximum Data Transfer Rate 0m - 100Mbit/s
300m - 75Mbit/s
1km - 10Mbit/s
Connector(s)
Local Unit Connectors 2 - RJ-45 Female
Remote Unit Connectors 2 - RJ-45 Female
Special Notes / Requirements
Note You have the ability to use up to four sets over a single Cat5e or Cat6 cable which can be used as separate LAN (or VLAN) connections, or bridged into a trunk line for additional speed/bandwidth over long distances (Up to two sets only over standard Cat5).
Indicators
LED Indicators 3 - LAN: ACT/LNK, 10/100 Mbps, Half/Full Duplex
3 - VDSL: Power On/Off, CO/CPE, Idle/Trained/Link
Power
Output Voltage 12V DC
Power Source 2 AC Adapters Included
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature 0°C to 70°C (32°F to 158°F)
Physical Characteristics
Color Black
Product Height 0.9 in [22 mm]
Product Length 3.7 in [95 mm]
Product Width 2.8 in [72 mm]
Weight of Product 6.1 oz [173 g]
Packaging Information
Package Height 5.2 in [13.3 cm]
Package Length 6 in [15.3 cm]
Package Width 7.2 in [18.3 cm]
Shipping (Package) Weight 24.6 oz [696 g]
What's in the Box
Included in Package 1 - Ethernet VDSL Extender
1 - Ethernet VDSL Receiver
2 - RJ-45 to VDSL Cable
2 - Power Adapter
1 - Instruction Manual

Certifications

Accessories