StarTech.com
New

USB-C Multiport Video Adapter - 4-in-1 - 95W Power Delivery - Space Gray

USB-C™ to VGA DVI HDMI® or mDP Travel Adapter | Aluminum| 4K 60Hz | Wrap-Around Cable

Product ID: CDPVDHMDPDP

  • Charge your laptop while connecting a display using just one USB-C port, with USB Power Delivery
  • Maximize your video compatibility with a 4-in-1 adapter: USB-C to VGA, DVI, HDMI or Mini DisplayPort
  • Space Gray trim matches your Space Gray MacBook or MacBook Pro
View More
  • Supports resource-demanding applications with UHD resolutions up to 4K 60Hz
  • Maximum portability with a built-in magnetic cable manager
$109.99 USD
1449+ In stock
In stock
US: 1409 | CA: 40
1449+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapters
AV Input USB Type-C
AV Output DVI
HDMI
VGA
Mini-DisplayPort
Chipset ID Parade - PS176
VIA/VLI - VL102
ITE -IT6516
Performance
Audio Specifications HDMI or mDP output: 7.1 surround sound
Maximum Analog Resolutions 1920 x 1200 @ 60Hz
Maximum Digital Resolutions 4096 X 2160 @ 24Hz or 3840 X 2160 @ 60Hz (HDMI)

4096 X 2160 @ 60Hz (mDP)
Supported Resolutions Maximum HDMI output: 4096 X 2160 @ 24Hz or 3840 X 2160 @ 60Hz

Maximum mDP output: 4096 X 2160 @ 60Hz

Maximum DVI and VGA output: 1920 x 1200 @ 60Hz

Lower resolutions and refresh rates may also be supported
Video Revision HDMI 2.0
DisplayPort 1.2
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - Mini-DisplayPort (20 pin) Female Output
1 - VGA (15 pin, High Density D-Sub) Female Output
1 - DVI-I (29 pin) Female Output
1 - HDMI (19 pin) Female Output
1 - USB-C (24 pin) USB Power Delivery only Female Input
Special Notes / Requirements
Note Only one video output is supported on the video adapter at a time, if multiple connections are made, only one of the outputs will function
Your laptop may have specific requirements for charging. This USB-C multiport adapter supports USB Power Delivery 3.0, up to 95W. When using your laptop’s USB-C power adapter, the multiport adapter powers both the adapter and your laptop - with up to 85W charging available for laptop charging. For more information on your laptop’s charging requirements, refer to the manufacturer of your laptop.
Power
Laptop Charging via Power Delivery 85W
Power Consumption (In Watts) 10W
Power Delivery 95W
Power Source USB-Powered
Environmental
Humidity 0~95% RH
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature 0°C to 60°C (32°F to 140°F)
Physical Characteristics
Accent Color Black & Space Gray
Cable Length 4 in [101 mm]
Color Black
Enclosure Type Aluminum
Product Height 0.7 in [18 mm]
Product Length 4.3 in [109 mm]
Product Weight 4.5 oz [128 g]
Product Width 2.2 in [57 mm]
Packaging Information
Shipping (Package) Weight 0.5 lb [0.2 kg]
What's in the Box
Included in Package 1 - Travel A/V Adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K
MDPVGDVHD4K
Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K

Keep this compact converter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

$72.99
370+ In stock In stock
US: 346 | CA: 24
In stock Learn More
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter
MDP2VGDVHD
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

$59.99
804+ In stock In stock
US: 728 | CA: 76
In stock Learn More
Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter
MDP2DPDVHD
Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter

Connect your mini DisplayPort® Device to a DisplayPort®, HDMI®or DVI Display, with this Compact, All-in-One Adapter

$36.99
1734+ In stock In stock
US: 1692 | CA: 42
In stock Learn More
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White
MDP2VGDVHDW
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

$59.99
1481+ In stock In stock
US: 1414 | CA: 67
In stock Learn More
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter
MDP2HDVGA
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI or VGA display

$33.99
1965+ In stock In stock
US: 1781 | CA: 184
In stock Learn More
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter - White
MDP2HDVGAW
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter - White

Connect your Mini DisplayPort equipped PC or Mac® to an HDMI or VGA display

$33.99
2474+ In stock In stock
US: 2442 | CA: 32
In stock Learn More
Travel A/V adapter: 3-in-1 DisplayPort to VGA DVI or HDMI converter
DP2VGDVHD
Travel A/V adapter: 3-in-1 DisplayPort to VGA DVI or HDMI converter

Connect a DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

$59.99
3580+ In stock In stock
US: 3526 | CA: 54
In stock Learn More
Travel A/V Adapter: 2-in-1 DisplayPort to HDMI or VGA
DP2HDVGA
Travel A/V Adapter: 2-in-1 DisplayPort to HDMI or VGA

Connect your DisplayPort equipped computer system to an HDMI or VGA display

$33.99
1707+ In stock In stock
US: 1671 | CA: 36
In stock Learn More
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Space Gray
CDPVDHDMDPSG
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Space Gray

USB Type-C™ to VGA DVI HDMI or mDP Travel Adapter | Wrap-Around Cable

$92.99
1589+ In stock In stock
US: 1546 | CA: 43
In stock Learn More
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Rose Gold
CDPVDHDMDPRG
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Rose Gold

USB Type-C™ to VGA DVI HDMI or mDP Travel Adapter | Wrap-Around Cable

$92.99
1477+ In stock In stock
US: 1452 | CA: 25
In stock Learn More
USB-C Multiport Video Adapter - 3-in-1 - 4K 30Hz - Black
CDPVGDVHDBP
USB-C Multiport Video Adapter - 3-in-1 - 4K 30Hz - Black

USB Type-C™ to VGA DVI or HDMI Travel Adapter | 3-Year Warranty

$71.99
6885+ In stock In stock
US: 6660 | CA: 225
In stock Learn More

Accessories

USB-C Multiport Video Adapter - 4-in-1 - 95W Power Delivery - Space Gray