StarTech.com

12 Port 1U Wall Mount Cat 6 110 Patch Panel - 45 Degree

Organize up to 12 Cat6 patch cables

Product ID: C6PANL4512

$55.99 USD
272+ In stock
In stock
US: 222 | CA: 50
272+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 2 Years
Special Notes / Requirements
Note Includes wall mountable bracket
Physical Characteristics
Product Height 2.5 in [63.5 mm]
Product Length 10 in [254 mm]
Product Width 0.000
Weight of Product 10.5 oz [298 g]
Packaging Information
Package Height 3.5 in [88 mm]
Package Length 2.4 in [60 mm]
Package Width 11.1 in [28.3 cm]
Shipping (Package) Weight 13.6 oz [385 g]
What's in the Box
Included in Package 1 - Patch Panel
1 - Wall Mount Bracket
1 - Instruction manual

Certifications

Related Products

24 Port 1U Rackmount Cat 6 110 Patch Panel - 45 Degree
C6PANL4524
24 Port 1U Rackmount Cat 6 110 Patch Panel - 45 Degree

Organize up to 24 Cat6 patch cables

$123.99
95+ In stock In stock
US: 68 | CA: 27
In stock Learn More
12 Port 1U Wall Mount Cat 6 110 Patch Panel - 45 Degree

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.