StarTech.com
Discontinued

1U 19" Rackmount LCD Console w/ Rear Mount KVM Switch Module

Control a server or KVM switch with this 1U rack-mountable LCD console

Product ID: 1UCABCONS19

  • Flip-open 19” TFT LCD panel supports 1280 x 1024@60/70/75Hz resolution
  • Standard 19" 1U rack drawer
  • Modular design
View More
  • Full 105 key, low-profile, sturdy keyboard built-in
  • Standard connectors for PC connection
  • Locking mechanism locks the drawer when pulled out, pushed in or folded down
  • Supports replaceable keyboard, mouse and module selection
  • Ergonomic hand rest design
  • For rack cabinet with depth from 20" (50cm) and up (with appropriate Rear bracket & extension kit)
  • Quick and easy installation
$0.00 USD
In stock with partners:
Where To Buy

Overview

This 1U Rackmount LCD KVM Console provides a complete keyboard, video and mouse control point, integrated neatly into only 1U of rack/cabinet storage space - a space efficient-solution that provides total KVM control right from a server rack.

The KVM Console combines a 19in TFT-LCD monitor, full 105-key keyboard and touchpad together into a durable, compactable design. When the console is not in use, it's as simple as folding the display and keyboard/mouse up (like a laptop computer) and sliding it back into the server rack on the sturdy mounting rails (included).

A highly scalable solution, the LCD console features a modular design that lets you install a multi-port KVM switch directly into the back of the console, allowing you to control multiple servers from a single point while only taking up 1U of rack space.

To simplify maintenance and ensure long-lasting performance, the console keyboard and touch pad are both replaceable - allowing you to swap out components as needed, without replacing the entire console.

The StarTech.com Advantage

  • Adds versatility with Centronics connection for rear mounted KVM modules
  • Improves the space efficiency inside cabinets, allowing less cabinets to be used for larger system installations.
  • Generates much less heat than CRT displays, reducing cooling requirements
  • Improves cabinet ergonomics by placing keyboard and display close together.

Applications

Managing cabinet-mounted servers

Improving the internal space efficiency of existing cabinets

Centralized control of dozens of PCs and servers if used with optional KVM modules.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Daisy-Chain Yes
Display Size 19in
Front Door Key Lock No
Industry Standards VESA DPMS compliant
KVM Ports 1
Number of Monitors Supported 1
Panel Type Active Matrix TFT LCD
PC Interface PS/2
PC Video Type VGA
Rack-Mountable Yes
Performance
Aspect Ratio Standard (4:3)
Brightness 300 cd/m²
Color Depth 8-bit, 16.7M colors
Contrast Ratio 2000:1
DVI Support No
IP Control No
Maximum Analog Resolutions 1280 x 1024 pixels
MTBF 360,562 Hours
Pixel Pitch Support 0.294 x 0.294 mm
Response Time 8ms
Viewing Angle 178° (H), 178° (V)
Software
OS Compatibility OS independent; No software or drivers required
Power
Center Tip Polarity Positive
Input Current 1.8A
Input Voltage 110V-240V AC
Output Current 4A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 28W
Power Source AC Adapter Included
Environmental
Operating Temperature 0 to +50
Storage Temperature -20 to +60℃
Physical Characteristics
Color Black
Packaging Information
Shipping (Package) Weight 45.5 lb [20.6 kg]
What's in the Box
Included in Package 1 - 19in Rack Console
1 - 1 Port Rear Mount KVM Module
2 - Mounting Brackets
2 - Rear Bracket Extensions
1 - Bag, Screws
1 - Power Adapter (w/ Cord)
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

1U 19
RACKCONS1901
1U 19" Rackmount LCD Console - USB + PS/2

Centralized control of a server or KVM switch with this 1U USB PS/2 rack-mountable LCD console

$1,045.99
98+ In stock In stock
US: 95 | CA: 3
In stock Learn More

Accessories

1U 19" Rackmount LCD Console w/ Rear Mount KVM Switch Module

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.