StarTech.com

Mini USB Bluetooth 4.0 Adapter - 50m (165ft) Class 1 EDR Wireless Dongle

Add Bluetooth 4.0 capabilities to a laptop or desktop computer through USB

Product ID: USBBT1EDR4

  • Bluetooth® 4.0 LE compliant Bluetooth Smart Ready transceiver
  • Class 1 device with 50m (165ft) effective range
  • Support for Enhanced Data Rate (EDR) with data transfer rates up to 3 Mbps
View More
  • Low power consumption
  • Ultra-compact form factor
  • Backward compatible with Bluetooth v3.0, 2.0, 1.2 and 1.1 devices
  • Power / Linking / Standby LED indicator
29,99 € EUR exc VAT
32,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID CSR8510A10
Industry Standards Bluetooth v4.0, v3.0, EDR
Performance
Frequency 2.402-2.48GHz ISM Band
Max Distance 50 m / 165 ft
Maximum Data Transfer Rate 3 Mbps
Modulation GFSK,p/4 DQPSK, 8DPSK
MTBF 12,000 Hours
Connector(s)
Connector Type(s) 1 - Bluetooth Class 1.0
1 - USB Type-A (4 pin) USB 2.0 Male
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS 9.x, 10.6 to 10.15
Special Notes / Requirements
System and Cable Requirements Available USB port
Indicators
LED Indicators 1 - Power / Standby / Link
Power
Power Source USB-Powered
Environmental
Humidity 0~75% RH
Operating Temperature -10°C to 50°C (14°F to 122°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 0.8 cm [0.3 in]
Product Length 21.9 mm [0.9 in]
Product Width 14.4 mm [0.6 in]
Weight of Product 0 g [0 oz]
Packaging Information
Package Height 33 mm [1.3 in]
Package Length 13.4 cm [5.3 in]
Package Width 17.3 cm [6.8 in]
Shipping (Package) Weight 74 g [2.6 oz]
What's in the Box
Included in Package 1 - USB Bluetooth Adapter
1 - Quick Start Guide

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS 9.x, 10.6 to 10.15

Certifications

Related Products

Mini USB Bluetooth 2.1 Adapter - Class 2 EDR Wireless Network Adapter
USBBT2EDR2
Mini USB Bluetooth 2.1 Adapter - Class 2 EDR Wireless Network Adapter

Add Bluetooth 2.0 with EDR capabilities to a computer, through USB

16,99 € exc VAT
18,35 € inc VAT
Mini USB Bluetooth 2.1 Adapter - Class 1 EDR Wireless Network Adapter
USBBT1EDR2
Mini USB Bluetooth 2.1 Adapter - Class 1 EDR Wireless Network Adapter

Add Bluetooth 2.0 with EDR capabilities to a computer, through USB

19,99 € exc VAT
21,59 € inc VAT