StarTech.com

Right Angle VGA to VGA Cable Adapter Type 2 - M/F

Add space for your VGA port and connect a VGA cable even in tight installation spaces

Product ID: GC1515MFRA2

6,99 € EUR exc VAT
8,32 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector Type(s) 1 - VGA (15 pin, High Density D-Sub) Female
1 - VGA (15 pin, High Density D-Sub) Male
Physical Characteristics
Color Gray
Weight of Product 28 g [1 oz]
Packaging Information
Package Height 28 mm [1.1 in]
Package Length 12.5 cm [4.9 in]
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 30 g [1.1 oz]
What's in the Box
Included in Package 1 - Right Angle VGA to VGA Cable Adapter Type 2 - M/F

Certifications