StarTech.com

VGA HD15 Slimline Gender Changer - M/M

Convert an HD15 female connector into an HD15 male connector

Product ID: GC15HSM

3,99 € EUR exc VAT
4,75 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Male
Physical Characteristics
Product Height 12.800
Product Length 1.8 cm [0.7 in]
Product Width 31.200
Weight of Product 8 g [0.3 oz]
Packaging Information
Package Height 0.1 mm [0 in]
Package Length 12.5 cm [4.9 in]
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 10 g [0.4 oz]
What's in the Box
Included in Package 1 - VGA HD15 Slimline Gender Changer - M/M

Certifications