StarTech.com

Drive Eraser and Dock for 2.5 / 3.5in SATA SSD / HDD - USB 3.0

Securely erase a SATA HDD/SSD without a host device, or dock your drive for easy access

Product ID: SDOCK1EU3P

  • Easy-to-use secure erasing with no host device required
  • Supports a serial printer (RS232) for receipt printing and erase confirmation
  • Fast access to files through USB 3.0 (5 Gbps)
View More
  • Supports most 2.5” and 3.5” SATA HDD and SSD drives
  • Also supports 2.5” and 3.5” IDE hard drives, mSATA drives and M.2 drives, using a compatible StarTech.com adapter
  • TAA compliant
  • 9 modes of erase including: Quick and Secure Erase, Single Pass Overwrite and Multi-pass Overwrites - meets DoD (5220.22-M) standards
  • Supports SATA I and II
  • Plug-and-play installation
  • Supports drive hot-swapping
  • Built-in LCD display and menu navigation buttons
  • Power and activity LED
335,99 € EUR exc VAT
399,83 € EUR inc VAT
In stock with partners:
Where To Buy

Overview

Make the most of your SATA drives. This standalone eraser dock lets you erase your 2.5” and 3.5” solid-state drives or hard drives without connecting to a host computer, making it easy to re-use or re-purpose your SATA drive. For added peace of mind, the dock offers a printed confirmation when data has been securely erased. 

The eraser dock also gives you a single-bay dock for your SATA drive with fast USB 3.0 performance, also known as USB 3.1 Gen 1 (5 Gbps).

The standalone eraser dock (SDOCK1EU3P) supports nine different erase modes

Industry-recognized erase modes

Using industry-recognized erase modes, you can rest assured that the standalone eraser securely cleans, erases or sanitizes the data from your 2.5” or 3.5” SSD or HDD.

The eraser dock supports nine erase modes including Quick Erase, Single and Multi-pass Overwrites, Custom Erase, Secure Erase and Enhanced Secure Erase. The Multi-pass Overwrite (3-Pass Full Disk Overwrite) erase procedures meet the requirements of DoD (5220.22-M) standards.

Wipe sensitive data securely, confirmed with a printed receipt

The eraser dock lets you connect to an RS232 serial printer to print a record of the erase procedure and confirm that the erase has been successfully completed. This feature is ideal for IT technicians, system administrators or any departments needing confirmation when erasing sensitive or confidential information. For your reference, the printed receipt clearly shows you the time and date of erase, as well as the erase mode used.

Easy drive management and wide compatibility

For IT technicians or business professionals who need to check files or test different hard drives, the dock lets you hot-swap drives in and out as needed. The dock features a single SATA bay with a top-loading design for easy access to your drives, which makes it easy to quickly back-up or transfer data to a hard drive or solid-state drive.

With support for SATA I and II and large capacity drives (tested up to 6TB), this docking station is compatible with virtually any 2.5” and 3.5” SATA SSD or HDD drive.

The eraser dock also works with 2.5” and 3.5” IDE hard drives, mSATA drives and M.2 drives using a compatible StarTech.com adapter:

IDE hard drives:  Use StarTech.com adapter SAT2IDEADP SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks

mSATA drives: Use StarTech.com adapter SAT32MSAT257 mSATA SSD to 2.5in SATA Adapter Converter

M.2 drives: Use StarTech.com adapter SAT32M225 M.2 NGFF SSD to 2.5in SATA Adapter Converter

Hassle-free set-up and a compact design

The eraser dock is OS independent, which ensures a quick and easy setup. Its compact design and small footprint allows it to tuck easily into your workspace.

The SDOCK1EU3P is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Applications

IT technicians and business professionals who wish to quickly and securely erase data to repurpose SSDs or HDDs

System administrators, IT professionals and business administrators who need quick access to drives

IT technicians who regularly test or benchmark different hard drives and need to swap between them

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Compatible Drive Types SATA
Drive Size 2.5in & 3.5in
Interface USB 3.0
Number of Drives 2
Performance
Erase Modes Quick Erase
1-Pass Overwrite (NIST SP 800-88 Rev 1 - Clear)
3-Pass Overwrite
7-Pass Overwrite
Custom Erase
Secure Erase (NIST SP 800-88 Rev 1 - Purge)
Enhanced Secure Erase (NIST SP 800-88 Rev 1 - Purge)
Hot Swap Capability Yes
Max Drive Capacity Currently tested with up to 6TB 7200 RPM
Maximum Data Transfer Rate 3Gbps
Type and Rate USB 3.0 - 5 Gbit/s
SATA II (3 Gbps)
Connector(s)
Drive Connectors 2 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB Type-B (9 pin) USB 3.0 Female
Other Interface(s) 1 - DB 9-pin Serial Male
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Receipt printing through the RS232 serial port requires a printer which supports the ESC/P printer control language.
Indicators
LED Indicators 1 - 2-Line LCD display on top
1 - Power & Activity LED
1 - HPA/DCO Detect LED
Power
Input Current 1.4 A
Input Voltage 110V-240V AC
Output Current 5 A
Output Voltage 12 DC
Power Consumption (In Watts) 60
Power Source AC Adapter Included
Environmental
Humidity 10% ~ 90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 65°C (14°F to 149°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 70 mm [2.8 in]
Product Length 140 mm [5.5 in]
Product Weight 656 g [23.2 oz]
Product Width 123 mm [4.8 in]
Packaging Information
Shipping (Package) Weight 2 kg [4.5 lb]
What's in the Box
Included in Package 1 - hard drive eraser and USB 3.0 dock
1 - USB 3.0 cable
1 - universal power adapter
4 - power adapter plug (NA/EU/UK/AU)
1 - quick start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.0 / eSATA 6-Bay Hard Drive Duplicator Dock - 1:5 HDD / SSD Cloner and Eraser
SATDOCK5U3ER
USB 3.0 / eSATA 6-Bay Hard Drive Duplicator Dock - 1:5 HDD / SSD Cloner and Eraser

Duplicate a 2.5 in. or 3.5 in. SATA drive to five drives simultaneously, or dock the source drive or the five target drives to a computer through USB 3.0 or eSATA

1.197,99 € exc VAT
1.425,61 € inc VAT
eSATA / USB 3.0 Hard Drive Duplicator Dock – Standalone HDD Cloner with SATA 6Gbps for fast-speed duplication
SDOCK2U33RE
eSATA / USB 3.0 Hard Drive Duplicator Dock – Standalone HDD Cloner with SATA 6Gbps for fast-speed duplication

Clone a 2.5in/3.5in SATA drive without a host computer connection, or dock the drives over USB 3.0 or eSATA for easy access

145,99 € exc VAT
173,73 € inc VAT
4 Bay USB 3.0 eSATA to SATA Standalone 1:3 HDD Hard Drive Duplicator Dock
SATDOCK4U3RE
4 Bay USB 3.0 eSATA to SATA Standalone 1:3 HDD Hard Drive Duplicator Dock

Duplicate one SATA Hard Drive onto three Hard Drives simultaneously

588,99 € exc VAT
700,90 € inc VAT
USB to IDE SATA Standalone HDD Hard Drive Duplicator Dock
UNIDUPDOCK
USB to IDE SATA Standalone HDD Hard Drive Duplicator Dock

Clone any combination of 2.5in or 3.5in IDE or SATA hard drives

263,99 € exc VAT
314,15 € inc VAT

Accessories