StarTech.com

4-Port Gigabit Midspan - PoE+ Injector - 802.3at/af

Deliver power and data to four Power over Ethernet devices using this wall-mountable PoE+ midspan hub

Product ID: POEINJ4G

  • Easily connect, power, and operate up to four Gigabit PoE-powered devices (PD)
  • Delivers full power to each port — up to 30.8 watts (802.3at) or 15.4 watts (802.3af) to each connected device
  • Flexible setup, with a desktop-sized, or wall-mountable metal housing
View More
  • Plug-and-play setup and operation
  • Automatically detects the powered device to provide the appropriate level of power output
  • Circuit protection prevents power interference between each port
  • Support for 10/100/1000 Mbps networks and devices, as well as Auto-Negotiation and auto-MDIX
190,99 € EUR exc VAT
227,28 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3af PoE, IEEE 802.3at PoE+
IEEE 802.3 (10BASE-T), IEEE 802.3u (100BASE-TX), IEEE 802.3ab (1000BASE-T)
Ports 4
Performance
Maximum Cable Length 100 m [328 ft]
Maximum Data Transfer Rate 2 Gbps (Full-Duplex)
MTBF 50,000 Hours
Power Output 52V DC at 30.8W (PoE+)
Connector(s)
Connector Type(s) 8 - RJ-45 Female
Special Notes / Requirements
Patents and Licenses The following patents are licensed for this product. This list might not be all inclusive.
• United States Patent No. 5,406,260 (expired)
• United States Patent No. 6,650,622
• United States Patent No. 7,457,250
• United States Patent No. 8,155,012
• United States Patent No. 8,902,760
• United States Patent No. 8,942,107
• United States Patent No. 9,019,838
• United States Patent No. 9,049,019
• United States Patent Application No. 14/695,456
• United States Patent Application No. 14/726,940
System and Cable Requirements If your connected devices do not meet the IEEE 802.3af or IEEE 802.3at PoE standard, then the POEINJ4G will not inject power to the connected device(s) / Ethernet cable(s)
Indicators
LED Indicators 1 - Power
4 - PoE In-Use
Power
Center Tip Polarity Positive
Input Current 2-1 A
Input Voltage 100 - 240 AC
Output Current 2.31 A
Output Voltage 52 DC
Plug Type M
Power Consumption (In Watts) 120
Power Source AC Adapter Included
Environmental
Humidity 5~95% RH (Non-Condensing)
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 9 cm [3.5 in]
Product Length 17 cm [6.7 in]
Product Width 30 cm [11.8 in]
Weight of Product 202 g [7.1 oz]
Packaging Information
Package Height 90 mm [3.5 in]
Package Length 30.5 cm [12 in]
Package Width 18 cm [7.1 in]
Shipping (Package) Weight 1.6 kg [3.6 lb]
What's in the Box
Included in Package 1 - 4 Port Gigabit PoE+ Injector
1 - Universal Power Adapter
4 - Power Cords (NA/JP, EU, UK, ANZ)
1 - Instruction Manual

Certifications

Related Products

Industrial 2 Port Gigabit PoE+ Power over Ethernet Injector 48V / 30W - Wall-Mountable
POEINJ2GI
Industrial 2 Port Gigabit PoE+ Power over Ethernet Injector 48V / 30W - Wall-Mountable

Supply power and data connectivity to two Gigabit PoE devices over standard Ethernet cabling

177,99 € exc VAT
211,81 € inc VAT
6 Port Unmanaged Industrial Gigabit Ethernet Switch w/ 4 PoE+ Ports and Voltage Regulation - DIN Rail / Wall-Mountable
IES61002POE
6 Port Unmanaged Industrial Gigabit Ethernet Switch w/ 4 PoE+ Ports and Voltage Regulation - DIN Rail / Wall-Mountable

Connect Gigabit Ethernet data and power to 4 PoE-enabled devices, with 2 additional GbE ports and redundant power input

518,99 € exc VAT
617,60 € inc VAT
8 Port Unmanaged Industrial Gigabit Power over Ethernet Switch - 802.3af/at PoE+ Switch - Wall Mountable
IES81000POE
8 Port Unmanaged Industrial Gigabit Power over Ethernet Switch - 802.3af/at PoE+ Switch - Wall Mountable

Connect power and Gigabit Ethernet data to 8 PoE-enabled devices, with 30W per-port output - Wall Mountable

426,99 € exc VAT
508,12 € inc VAT
5 Port Unmanaged Industrial Gigabit PoE Switch with 4 Power over Ethernet ports
IES51000POE
5 Port Unmanaged Industrial Gigabit PoE Switch with 4 Power over Ethernet ports

Connect Gigabit Ethernet and power to 4 PoE-enabled devices, with 15.4W per-port output

326,99 € exc VAT
389,12 € inc VAT

Accessories