Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

VDSL2 Ethernet Extender Kit Over Single-Pair Wire - 10/100Mbps - 1.5km

Product ID: 110VDSLEX2EU

Scale your 10/100 Mbps Ethernet network up to 1.5km over RJ11 phone lines

Features
  • Reduce additional expenses using your existing phone line infrastructure or RJ11 cable

  • Convenient point-to-point extension over longer distances than standard 10/100Mbps Ethernet cable

  • Protects your connected equipment with 8kV air and 4kV contact ESD and surge protection

More Features . . .
  • Compact desktop design with wall-mount support

  • Simple plug-and-play setup

  • Supports auto-MDIX, Auto-Negotiation, full-duplex operation, and VLAN tagging

Prices may be lower from Resellers:

ISTDE MERCDE FUXDE RICDE SOFTEX
INGDE ALSODE
Available in
398,99 € EUR exc VAT
478,79 € inc VAT

ID: 110VDSLEX2EU

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The StarTech.com VDSL2 Ethernet extender kit lets you connect a remote network segment or device to your network, using RJ11 phone cable.

The network extender is a simple, reliable, and cost-effective solution for spanning your network across long distances. While maintaining high speeds, the extender also safeguards your investments by providing surge and ESD protection to your connected device.

Simple VDSL2 solution to extend a network device over RJ 11 cable

Connects equipment over longer distances

The VDSL2 extender reduces the hassle of networking your devices or workstations by overcoming the 330ft (100m) distance limitations of common CATx Ethernet cable. Now you can connect equipment at longer distances using existing RJ11 cable while still retaining 10/100Mbps fast-Ethernet speeds.

Perfect for connecting isolated terminals, kiosks, or server rooms using single pair copper wire such as telephone cable, the extender kit lets you transmit and receive data at distances up to 5000ft (1500m) at 17Mbps, or 1000ft (300m) at 100Mbps throughput.

Cost-effective, reliable, and convenient

This handy extender helps you network separate buildings at the same location, and saves you money. Using legacy plain old telephone service (POTS), you can deliver network access across an existing phone line infrastructure, which is perfect for older buildings.

Alternatively, you can couple the extender with a single point-to-point RJ11 cable, giving you more options for providing network connections in situations where standard CATx wired or wireless access is unavailable or unreliable.

All-in-one solution that’s easy to use

A true out-of-the-box solution, the extender kit includes interchangeable transmitter and receiver units that are completely customizable using the integrated DIP switches. Setup is fast and you can be up and running with no software or driver installation required.

The 110VDSLEX2EU also features compact housing that’s perfect for desktop or wall-mount applications, and is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Applications
  • Connect users or network segments in isolated areas of a large complex or separate buildings
  • Perfect for stone, concrete, and heritage buildings where network connectivity is typically unavailable
  • Extend network access or connect IP cameras and WiFi access points in remote areas of a stadium, auditorium, or campus
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Chipset ID Metanoia - MT2301GL-A1
Metanoia - MT3301GN-A3
Industry Standards IEEE 802.3 10BASE-T, IEEE 802.3u 100BASE-TX
VDSL2 ITU-T G.993.2, VDSL ITU-T G.993.1, and VDSL2/VDSL ITU-T G.997.1 compliant
IEEE 802.3x Full Duplex Flow Control, IEEE 802.1Q VLAN Tagging
Ports 1
Regulatory Approvals EN61000-4-5 2KV
EN61000-4-2 - Contact +/- 4KV, Air +/- 8KV
Performance
Auto MDIX Yes
Auto Negotiation Yes
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Max Distance 1.5 km (0.9 mi)
Maximum Data Transfer Rate 200 Mbps - Full-Duplex
MTBF 22,500 hours
VLAN Tagging Yes
Connector(s)
Local Unit Connectors 1 - RJ-45 Female
1 - RJ-11 Female
Remote Unit Connectors 1 - RJ-45 Female
1 - RJ-11 Female
Indicators
LED Indicators 1 - Power
1 - Ethernet
1 - VDSL
Power
Center Tip Polarity Positive
Input Current 0.2 A
Input Voltage 240V AC
Output Current 1.0 A
Output Voltage 5 DC
Plug Type N
Power Consumption (In Watts) 3
Power Source 2 AC Adapters Included
Environmental
Humidity 10~90% RH (Non-Condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 65°C (-4°F to 149°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 30 mm [1.2 in]
Product Length 101 mm [4 in]
Product Weight 90 g [3.2 oz]
Product Width 67 mm [2.6 in]
Packaging Information
Shipping (Package) Weight 634 g [22.4 oz]
What's in the Box
Included in Package 1 - Ethernet VDSL2 - Transmitter
1 - Ethernet VDSL2 - Receiver
2 - RJ45 Cables
2 - Wall-mount Screws and Anchors
8 - Rubber Feet
2 - Power Adapter
1 - Instruction Manual
10/100 VDSL Ethernet over Single Pair Wire Extender Kit
110VDSLEXTEU

10/100 VDSL2 Ethernet Extender Kit over Single Pair Wire – 1km

Extend your 10/100Mbps network by up to 1km over Ethernet or RJ11 phone lines

478,99 € exc VAT
574,79 € inc VAT

1-Port to 4-Port VDSL2 Ethernet Extender Kit Over Single-Pair Wire - 10/100Mbps - 1km
410VDSLEXT2

1-Port to 4-Port VDSL2 Ethernet Extender Kit Over Single-Pair Wire - 10/100Mbps - 1km

Scale your 10/100 Mbps Ethernet network 1km over RJ11 phone lines and remotely connect four RJ45 network devices

509,99 € exc VAT
611,99 € inc VAT

DC Power Adapter - 5V, 3A
SVA5N3NEUA

DC Power Adapter - 5V, 3A

Replace your lost or failed power adapter

24,99 € exc VAT
29,99 € inc VAT

* Product appearance and specifications are subject to change without notice.