StarTech.com

High-definition PCIe Capture Card - HDMI VGA DVI & Component - 1080P at 60 FPS

Capture a 1080p HDMI, DVI, VGA or Component Audio-Video source at 60 frames per second, through a low-profile or full-profile PCI Express slot

Product ID: PEXHDCAP60L

  • Seamless picture quality with 1080p video capture at 60fps
  • Support for HDMI, DVI, VGA, and component input sources, lets you record from virtually any device
  • H.264 encoding ensures wide device compatibility with exported video files
View More
  • Compatible with third party DirectShow software titles
  • NTSC and PAL systems supported
  • Supports 16:9 and 4:3 aspect ratio
  • Supports 2-channel stereo audio (HDMI / RCA)
$484.99 AUD exc GST
$533.49 AUD inc GST
In stock with partners:
Where To Buy

Overview

This all-in-one PCI Express capture card lets you record 1080p HD video and stereo audio to your computer system. With multiple video inputs including HDMI, DVI, VGA and component, the capture card can record original content from various sources such as computers, camcorders, security systems, POS terminals, and servers. With a framerate of 60 FPS (frames per second) and H.264 encoding, this is the perfect solution for capturing high-definition video for editing, compiling, and archiving.

The card can be installed into any low-profile or full-profile PCIe slot, making it the ideal solution for fixed workstations such as 2U or 4U rack-mounted servers or media centers. Installing your capture device internally via PCIe ensures a secure and reliable solution for video capture.

Seamless picture quality at 60 frames per second

This capture card lets you record lossless video at 60 FPS ensuring every frame of content is saved, unlike 30-frame-per-second capture devices that only catch half the action. 60 FPS exactly matches the output of most computer video cards, which is great for recording the output from your PC, server, or POS station when creating software training and tutorial videos.

H.264 encoding for wide device compatibility 

The included software encodes in H.264, the most widely adopted video codec in the world, ensuring your video captures will be compatible with almost any device platform such as PC, Mac®, iOS® and Android™ with no editing or converting required. H.264 is also widely supported by most software titles including Adobe Premiere® and Windows Media® Encoder. Plus, the software not only lets you capture and export videos, but it also lets you take screenshots, schedule recordings and instantly stream your video source over the Internet using online services such as Twitch.

This card is capable of capturing lossless raw video making it compatible with Microsoft® DirectShow. With raw video capture you can record video using your preferred third party DirectShow software such as Open Broadcaster Software (OBS). 

Flexible input solutions for convenient compatibility

With multiple A/V input options you can capture from a wide variety of sources including HDMI, DVI, VGA, and component. You can also use this capture card with A/V adapters to record other video sources such as SDI using our SDI to HDMI converter (SDI2HD). Support for a variety of A/V devices is ideal for archiving analog video footage into a digital database.

The device also includes easy-to-use software that’s compatible with NTSC and PAL systems, making it a must for professional video archiving applications where source media can change from project to project.

The PEXHDCAP60L is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Notes:

  • Will not record digitally-encrypted content.

Computer System Requirements:

  • Operating System: Microsoft® Windows® Vista / 7 / 8 / 8.1 (32/64-bit)
  • CPU: i3 Dual Core 2.8GHz or higher
  • Memory: 2 GB
  • Available PCI-express slot

The StarTech.com Advantage

  • Capture very frame of your PC video output with support for 1080p video at 60 FPS
  • H.264 encoding ensures your recordings will work on any platform, such as PC, Mac, iOS & Android
  • Record from different source devices, with a wide variety of video input ports including HDMI, DVI, VGA, and component

Applications

Record video for training and tutorial purposes from a variety of video output technologies

Stream live video feeds online with streaming services such as Twitch.tv

Capture HD video game play at 60 frames per second, while playing on a different display using the ST122HDMILE HDMI splitter

Convert analog video to digital, in professional video archiving applications

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
DVI
Component YCbCr
VGA
Chipset ID Mstar - MST3367CMK-IF-170
Industry Standards NTSC, PAL-M, PAL-60, PAL
Video Encoding: MPEG4/H.264
DirectShow Compatible
Performance
Audio Specifications HDMI or Component RCA Stereo
Maximum Analog Resolutions 1920x1080 (1080p/30/50/60)
Maximum Digital Resolutions Video input: 1920x1080 (1080p/30/50/60)
Video output: 1920x1080 (1080p/60)
MTBF 1,780,641 Hours
Supported Resolutions 1080i/p, 720p, 576i/p, 480i/p
Wide Screen Supported Yes
Connector(s)
Connector A 1 - PCI Express x1 Male
Connector B 1 - DVI-I (29 pin) Female
1 - HDMI (19 pin) Female
1 - Component Video (3 x RCA) Female
1 - VGA (15 pin, High Density D-Sub) Female
1 - S-Video (4 pin, Mini-DIN) Female
Software
OS Compatibility Windows® 10 (32/64), 8 / 8.1 (32/64) / Windows 7 (32/64) / Vista (32/64) / XP (32/64)
Environmental
Humidity 20~80% (non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -5°C to 40°C (23°F to 104°F)
Physical Characteristics
Product Height 0.7 in [18 mm]
Product Length 5.6 in [141 mm]
Product Weight 2.5 oz [71 g]
Product Width 4.7 in [120 mm]
Packaging Information
Shipping (Package) Weight 11.1 oz [315 g]
What's in the Box
Included in Package 1 - PCI Express Capture Card
1 - HDMI to DVI adapter
1 - VGA to DVI adapter
1 - Component breakout cable
1 - S-Video breakout cable
1 - Full-profile bracket (Attached)
1 - Low-profile bracket
1 - Software installation disc
1 - Instruction manual

Compatibility

View full OS compatibility
Windows® 10 (32/64), 8 / 8.1 (32/64) / Windows 7 (32/64) / Vista (32/64) / XP (32/64)

Certifications

Related Products

S-Video / Composite to USB Video Capture Cable w/ TWAIN and Mac Support
SVID2USB23
S-Video / Composite to USB Video Capture Cable w/ TWAIN and Mac Support

Capture and convert an S-Video or Composite video on your PC or Mac®, as digital media

$80.99 exc GST
$89.09 inc GST
USB 3.0 Video Capture Device - HDMI / DVI / VGA / Component HD Video Recorder - 1080p 60fps
USB3HDCAP
USB 3.0 Video Capture Device - HDMI / DVI / VGA / Component HD Video Recorder - 1080p 60fps

Capture a High-Definition HDMI, DVI, VGA, or Component Video source to your PC

$377.99 exc GST
$415.79 inc GST
Standalone Video Capture and Streaming - HDMI or Component, 1080p - USB 2.0
USB2HDCAPS
Standalone Video Capture and Streaming - HDMI or Component, 1080p - USB 2.0

Capture high-definition video to a PC, or to an SD card without a computer, and stream live video over the Internet in real time

$314.99 exc GST
$346.49 inc GST

Accessories