StarTech.com

3 ft DVI to VGA Active Converter Cable – DVI-D to VGA Adapter – 1920x1200

Connect your digital DVI-equipped computer directly to a nearby VGA monitor or projector, without any excess cable clutter

Product ID: DVI2VGAMM3

  • Reduce clutter with short 3ft adapter cable
  • Avoid the hassle of additional adapters or cables with a built in cable connecting a digital DVI video source directly to a VGA monitor or projector
  • Save upgrade cost by connecting your DVI computer to a VGA monitor or projector
View More
  • Supports video resolutions up to 1920x1200
  • Active Digital DVI (DVI-D) to VGA conversion
  • Adapter and cable in one, with 1x male DVI connector and 1x male VGA connector
  • Plug-and-play installation
$58.89 AUD exc GST
$64.78 AUD inc GST
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Cable Adapters
Audio No
AV Input DVI-D
AV Output VGA
Chipset ID Chrontel - 7101A
Performance
Maximum Analog Resolutions 1920 x 1200
Maximum Cable Length 35.4 in [900 mm]
Maximum Digital Resolutions PC resolutions up to 1920 x 1200 @ 60 Hz
Connector(s)
Connector A 1 - DVI-D (25 pin) Male Input
Connector B 1 - VGA (15 pin, High Density D-Sub) Male Output
Connector Type(s) 1 - USB Micro-B (5 pin) Male
Power
Power Source USB-Powered
Environmental
Humidity 40%-85%RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 35.4 in [900 mm]
Product Height 0.6 in [15 mm]
Product Length 35.4 in [900 mm]
Product Weight 2.5 oz [70 g]
Product Width 1.6 in [40 mm]
Packaging Information
Shipping (Package) Weight 3.1 oz [88.6 g]
What's in the Box
Included in Package 1 - 3ft (0.9m) DVI-D to VGA Converter Cable
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

6 ft DVI to VGA Active Converter Cable – DVI-D to VGA Adapter – 1920x1200
DVI2VGAMM6
6 ft DVI to VGA Active Converter Cable – DVI-D to VGA Adapter – 1920x1200

Connect your digital DVI-equipped computer directly to a VGA monitor or projector located up to 6ft away

$61.74 exc GST
$67.91 inc GST
10 ft DVI to VGA Active Converter Cable – DVI-D to VGA Adapter – 1920x1200
DVI2VGAMM10
10 ft DVI to VGA Active Converter Cable – DVI-D to VGA Adapter – 1920x1200

Connect your digital DVI-equipped computer directly to a VGA monitor or projector located up to 10ft away

$73.14 exc GST
$80.45 inc GST

Accessories