StarTech.com

4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Rose Gold

USB Type-C™ to VGA DVI HDMI or mDP Travel Adapter | Wrap-Around Cable

Product ID: CDPVDHDMDPRG

  • Maximize your video compatibility with a 4-in-1 adapter: USB-C to VGA, DVI, HDMI or Mini DisplayPort
  • Get astonishing picture quality with support for UHD resolutions up to 4K 30Hz
  • Make the perfect connection, with a USB-C adapter that exactly matches your rose gold MacBook
  • Maximum portability with built-in magnetic cable manager and a durable aluminum housing
$151.04 AUD exc GST
$166.14 AUD inc GST

Overview

This rose gold USB-C™ multiport video adapter offers a portable solution for connecting your USB Type-C laptop to a VGA, DVI, HDMI® or Mini DisplayPort display. The adapter is also available in silver (CDPVGDVHDMDP) and space gray (CDPVDHDMDPSG).

The multiport adapter displayed in each available color

All-in-One Video Connectivity with Travel in Mind 

Avoid the hassle of carrying different adapters for different displays with this 4-in-1 USB-C adapter. With VGA, DVI, HDMI and mDP output, you can connect your laptop to virtually any display, a convenient plug-and-play solution for travel or Bring Your Own Device (BYOD) applications.

The multiport adapter used to connect a MacBook to an external display

Astonishing Picture Quality 

The HDMI and mDP outputs on this USB-C video adapter support UHD 4K resolutions, providing four times the picture quality of high-definition 1080p. All of the outputs (HDMI, mDP, VGA, DVI) can support high-definition resolutions of up to 1920 x 1200.

Stylish Connectivity  

The USB Type-C adapter has an aluminum housing designed to match your rose gold MacBook and is compatible with any device that supports USB-C DP Alt Mode. Featuring a built-in USB-C cable with magnetic cable manager, the USB-C video adapter conveniently stores away for easy travel. 

The multiport adapter connected to a MacBook

The CDPVDHDMDPRG is backed by a StarTech.com 3-year warranty and free lifetime technical support.

Applications

Connect to virtually any display while traveling

Connect your BYOD MacBook to a VGA, DVI, HDMI or mDP display at work or school

Connect a secondary VGA, DVI, HDMI or mDP monitor to your MacBook

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapters
AV Input USB Type-C
AV Output HDMI
DVI-D
VGA
Mini-DisplayPort
Chipset ID Cypress - CYPD1120
Cypress - CY7C65210
Parade - PS8348B
Parade - PS171
Performance
Audio Specifications HDMI and mDP output - 7.1 surround sound
Maximum Analog Resolutions 1920 x 1200 @ 60Hz
Maximum Digital Resolutions 3840 x 2160 @ 30Hz
Supported Resolutions Max HDMI output: 3840 x 2160 @ 30Hz

Max mDP output: 3840 x 2160 @ 60Hz

HDMI and mDP output: 3840 x 2160, 2560 x 1600, 1920 x 1200, 1920 x 1080, 1280 x 720

DVI and VGA output: 1920 x 1200, 1920 x 1080, 1280 x 720
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - Mini-DisplayPort (20 pin) Female Output
1 - VGA (15 pin, High Density D-Sub) Female Output
1 - DVI-D (25 pin) Female Output
1 - HDMI (19 pin) Female Output
Special Notes / Requirements
Note Only one video output is supported on the video adapter at a time, if multiple connections are made, only one of the outputs will function
Environmental
Humidity Storage: 5% ~ 90 % RH (no condensation)
Operating: 10% ~ 85 % RH (no condensation)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 4.5 in [115 mm]
Color Rose Gold
Enclosure Type Aluminum
Product Height 0.6 in [15 mm]
Product Length 4.1 in [104 mm]
Product Weight 3.2 oz [90 g]
Product Width 2.1 in [54 mm]
Packaging Information
Shipping (Package) Weight 0.3 lb [0.1 kg]
What's in the Box
Included in Package 1 - travel A/V adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Space Gray
CDPVDHDMDPSG
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Space Gray

USB Type-C™ to VGA DVI HDMI or mDP Travel Adapter | Wrap-Around Cable

$151.04 exc GST
$166.14 inc GST
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Silver
CDPVGDVHDMDP
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Silver

USB Type-C™ to VGA DVI HDMI or mDP Travel Adapter | Wrap-Around Cable

$145.34 exc GST
$159.87 inc GST
Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K
MDPVGDVHD4K
Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K

Keep this compact converter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

$113.04 exc GST
$124.34 inc GST
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter
MDP2VGDVHD
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

$78.84 exc GST
$86.72 inc GST
Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter
MDP2DPDVHD
Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter

Connect your mini DisplayPort® Device to a DisplayPort®, HDMI®or DVI Display, with this Compact, All-in-One Adapter

$46.54 exc GST
$51.19 inc GST
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White
MDP2VGDVHDW
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

$78.84 exc GST
$86.72 inc GST
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter
MDP2HDVGA
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI or VGA display

$48.44 exc GST
$53.28 inc GST
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter - White
MDP2HDVGAW
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter - White

Connect your Mini DisplayPort equipped PC or Mac® to an HDMI or VGA display

$48.44 exc GST
$53.28 inc GST
Travel A/V adapter: 3-in-1 DisplayPort to VGA DVI or HDMI converter
DP2VGDVHD
Travel A/V adapter: 3-in-1 DisplayPort to VGA DVI or HDMI converter

Connect a DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

$78.84 exc GST
$86.72 inc GST
Travel A/V Adapter: 2-in-1 DisplayPort to HDMI or VGA
DP2HDVGA
Travel A/V Adapter: 2-in-1 DisplayPort to HDMI or VGA

Connect your DisplayPort equipped computer system to an HDMI or VGA display

$48.44 exc GST
$53.28 inc GST

Accessories